|  
Sign In  Or  Create New Account
  Manual Positioning
    Custom Solutions
    Manual Actuators
    Manual Fiber Alignment Stages
    Manual Linear Stages
    Manual Rotation and Tilt Stages
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Technical Reference
 Show All Product Lines
Home > Products > Manual Positioning > Manual Rotation and Tilt Stages > Manual Rotation and Tilt Stage Selection Guide

Manual Rotation and Tilt Stage Selection Guide
   Product Series  Type  Axes of Rotation  Typical Travel Ranges  Typical Sensitivity  Base Material  Special Features
see Precision Steel Rotation Stages Precision Rotation øz 360° Full 10 - 30 µrad Alloy Steel Low profile versions
see Precision Steel Rotation Stages with Apeture Precision Rotation øz 360° Full 10 - 30 µrad Alloy Steel Apertured platform
see High-Performance Rotation Stages High-Performance Rotation øz 360° Full 73 - 145 µrad Aluminum Optic rotator, post mountable
see Low-Profile Rotation Stages High-Performance Rotation øz 360° Full 53 - 76 µrad Aluminum Post mountable
see Standard Performance Rotation Stages Standard Rotation øz 360° Full 1.2 mrad Aluminum Optic rotator, post mountable, slim profile
see Height-Adjustable Rotary Platform Standard Rotation øz 360° Full 1/2 ° (by hand) Aluminum Vertical travel
see Anti-Backlash Goniometric Rotation Stages Tilt øx ±5° to ±10° 10 - 40 µrad Aluminum Stackable for øx, øy adjustment
see Precision Steel Tilt Platforms Tilt øx ±3° 5 - 10 µrad Alloy Steel High load capacity
see Two-Axis Steel Tilt Platforms with Aperture Tilt øx, øy ±2° 20 µrad Alloy Steel M30 threaded aperture, post mount
see Multi-Axis Tilt Platforms Tilt & Rotation øx, øy, øz ±4° 10 µrad Aluminum Multiaxis adjustment
see Three-Axis Ball-and-Socket Tilt Stages Tilt & Rotation øx, øy, øz ±25° 2 ° (by hand) Aluminum Lockable


 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .