|
|
Manual Rotation and Tilt Stage Selection Guide
|
Newport produces a comprehensive line of rotation and tilt stages to meet virtually any requirement. The product line includes standard rotation stages, which can be combined with our linear translation stages to provide multi-axis positioning, post-mountable rotary stages which have a clear center aperture intended for mounting and rotating polarization optics, and wide a selection of tip/tilt/rotation platforms which provide angular adjustment in one to three axes for aligning optics and other components.
To assist in selecting a rotation stage or tilt platform please see the following specification tables. In addition to the manual stages listed here, Newport produces a wide range of motorized positioners. For more information, see the Motorized Positioning Chapter contact our Technical Support Team.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
Size [in. (mm)] |
Load Capacity [lb (N)] |
Travel Range |
Sensitivity ° ( arc sec) |
Comments |
Model (Metric) |
Page |
| |
f1.26 (32.0) |
6.1 (27) |
±2.5 ° |
3* |
|
PO32 (M-PO32) |
Tilt and Rotation Stages |
| |
f2.0 (50.8) |
11.2 (50) |
±2.5 ° |
0.001 (3)* |
Two independent tilt adjustments, in-plane rotation adjustment and three different drive options |
PO Series |
Tilt and Rotation Stages |
| |
f3.46 (88.0) |
22.5 (100) |
±2.5 ° |
1* |
|
PO80 (M-PO80) |
Tilt and Rotation Stages |
| |
f 2.25 (57.15) |
- |
±5° |
0.002 (7.2) |
Two axes of true gimbaled positioning, and one axis of rotation |
UGP-1 |
ULTIMA® Gimbal Prism Mount |
|
1.57 x 1.57 (40 x 40) |
5 (22) |
±5 ° |
0.002 (6), 0.003 (11) |
Goniometer: rotation about an axis or point in space |
GON40 Series |
Goniometers |
|
2.56 x 2.56 (65 x 65) |
10 (45) |
±10 ° |
0.001 (4) |
Goniometer: rotation about an axis or point in space |
GON65 Series |
|
1.97 x 1.97 (50 x 50) |
|
±25 °, 360 ° |
|
|
M-RN-50 |
Ball and Socket Stages |
|
3.39 x 3.39 (86 x 86) |
|
±25 °, 360 ° |
|
|
M-RN-86 |
|
|
|
|
|
|
|
| Adjustments |
Size [in. (mm)] |
Centered Load Capacity [lb (N)] |
Travel Range |
Sensitivity ° ( arc sec) |
Material |
Model (Metric) |
Page |
1 Axis Tilt |
2 Axis Tilt |
Rotation |
| . |
|
|
3.15 x 4.72 (80 x 120) |
44 (200) |
±2.86 ° |
0.0006 (2) |
Steel |
TGN80 |
Tilt Platforms |
| . |
|
|
4.72 x 7.09 (120 x 180) |
101 (450) |
±2.86 ° |
0.0004 (1.5) |
Steel |
TGN120 |
| . |
|
|
6.30 x 9.45 (160 x 240) |
180 (800) |
±2.86 ° |
0.0003 (1) |
Steel |
TGN160 |
| |
. |
|
f2.28 (58) |
4.5 (20) |
±2 ° |
0.001 (4) |
Steel |
TTN80 |
see website |
| |
. |
|
3.00 x 5.00 (76.2 x 127.0) |
15 (66.7) |
-3.5° ±14° -5° ±16 ° |
0.0020.003 (711) |
Aluminum |
39 |
Tilt and Rotation Platforms |
| . |
|
. |
3.00 x 3.00 (76.2 x 76.2) |
15 (66.7) |
-4.3° to +7 ° |
0.0006 (2) |
36 Series |
| |
. |
. |
4.50 x 4.50 (114.3 x 114.3) |
15 (66.7) |
±4 ° |
0.0006 (2) |
37 Series |
|
|
|
| |
|
|
|
|
|
|
|
|
|