|  
   
  Manual Positioning
    Manual Actuators
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Manual Fiber Alignment Stages
    Manual Linear Stages
    Manual Rotation and Tilt Stages
    Technical Reference
 Show All Product Lines
Home > Products > Manual Positioning > Manual Actuators > HR Series Lockable High-Resolution Micrometers

HR Series Lockable High-Resolution Micrometers
HR Series Lockable High-Resolution Micrometers
HR-6 and HR-13

  • 0.5 mm sensitivity (2X better than SM Micrometers)
  • 6 and 13 mm travel range
  • Non-influencing locking mechanism
  • Steel construction

Product Description Product Detail Specifications Drawings Catalog PDF 3-D Model
Product Description
HR Series Lockable High-Resolution Micrometers have 0.25 mm pitch threads (over 100 TPI), providing twice the sensitivity of standard SM Series Micrometers. These fine threads allow 0.5 mm sensitivity with direct position readout in 5 mm graduations. They are recommended for applications requiring sensitive positioning, as well as accurate position readout.
The HR Series Micrometers have a novel thumbscrew locking mechanism that clamps a non-threaded portion of the screw from all sides. This stress-balanced design secures the position with negligible displacement during locking.


Ordering Information
 Quantity Model Description Price
  HR-6 High-Resolution Micrometer, 0.5mm Sensitivity, 6mm Travel  
  HR-13 High-Resolution Micrometer, 0.5mm Sensitivity, 13mm Travel  

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .