|
|
| 271/281 Series High Load Lab Jacks |
|
|
(left to right) 271 and 281
|
-
Unique orthogonal hinges minimize wobble, tilt, and twist- 3-mrad parallelism
- High load capacity without creep
- Smooth elevation of up to 300 lb (1334 N) loads
- English and metric compatible
|
|
|
|
Product Description
Product Detail
Specifications
Drawings
Catalog PDF
3-D Model
|
Product Description
Model 271 and 281 Lab Jacks are uniquely designed to provide smooth, stable height adjustment and high load capacity. Conventional scissors and dual-pantograph jacks lift by decreasing the distance between crossed members and are inherently less stable at higher elevations. In contrast, Newports innovative design employs three orthogonal hinges that straighten to form a box, becoming more stable with increasing height. The side mounted height adjustment controls a stout drive screw connecting the pivot pins of the broad side hinges. The end hinge prevents tilting or swaying and ensures only vertical motion.
Model 271 and 281 Lab Jacks are uniquely designed to provide smooth, stable height adjustment and high load capacity. Conventional scissors and dual-pantograph jacks lift by decreasing the distance between crossed members and are inherently less stable at higher elevations. In contrast, Newports innovative design employs three orthogonal hinges that straighten to form a box, becoming more stable with increasing height. The side mounted height adjustment controls a stout drive screw connecting the pivot pins of the broad side hinges. The end hinge prevents tilting or swaying and ensures only vertical motion.
| |
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | 271 | High Load Lab Jack, 4.375 x 6.5 inch, 200 lb Load Capacity | | | | 281 | High Load Lab Jack, 6.5 x 9.5 inch, 300 lb Load Capacity | |
| |
|
|
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|