|  
   
  Manual Positioning
    Manual Actuators
    Manual Fiber Alignment Stages
    Manual Linear Stages
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Manual Rotation and Tilt Stages
    Technical Reference
 Show All Product Lines
Home > Products > Manual Positioning > Manual Linear Stages > 461/462 Series ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stages

461/462 Series ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stages
461/462 Series ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stages
(left to right) 461-XY-M and 461-XYZ-M
Order actuators separately

  • 1 in. (25.4 mm) and compact 0.5 in. (12.7 mm) travel versions
  • Stainless steel construction with crossed-roller bearings for high stability and rigidity
  • Angular deviation better than 100 mrad about any axis — guaranteed
  • Left and right-hand configurations

Product Description Product Detail Specifications Drawings Catalog PDF 3-D Model
Product Description
461 and 462 Series ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stages feature stainless steel construction for high stability, with thermally matched, hardened steel crossed-roller bearings for unsurpassed performance. The crossed-roller bearings and precision-manufactured bearing reference surfaces provide exceptionally linear travel, with angular deviation better than 100 mrad about any axis.
Our analysis has shown that optimum stability demands that not only the stage be built of stainless steel, but also the angle brackets, actuator mounts, and even the assembly hardware.
ULTRAlign stages overcome the limitations of multi-axis stages derived from traditional tooling industry designs. The actuators are located out-of-the-way of oversized loads. Z-axis stages do not depend on springs for support, ensuring maximum vertical load capacity.
Generous hole patterns provide easy mounting, with your choice of English (1/4-20) or Metric (M6) threaded holes and spacing. The mounting base can be removed for a lower profile. Each axis features a non-influencing locking mechanism for negligible motion of the stage when locking or unlocking. Specially designed actuator mounting blocks allow quick and easy actuator changes, on any axis, at any time.
Both right and left-handed stages are available for convenient actuator adjustment. When a smaller footprint is necessary, side-drive versions are available ...


Ordering Information
 Quantity Model Description Price
  461 Series (0.5 in. travel versions)
  461-X-M 461 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 0.5 inch X Travel 
  461-XY-M 461 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 0.5 inch XY Travel 
  461-XYZ-M 461 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 0.5 inch XYZ Travel 
  461-XYZ-LH-M 461 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 0.5 inch XYZ Travel, Left Handed 
  461-XZ-M 461 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 0.5 inch XZ Travel 
  461-Z-M 461 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 0.5 inch Z Travel 
  462 Series (1 in. travel versions)
  462-X-M 462 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 1.0 inch X Travel 
  462-X-SD 462 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 1.0 inch X Travel, Slide Drive 
  462-XY-M 462 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 1.0 inch XY Travel 
  462-XY-SD 462 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 1.0 inch XY Travel, Slide Drive 
  462-XY-LH-M 462 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 1.0 inch XY Travel, Left Handed 
  462-XYZ-M 462 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 1.0 inch XYZ Travel 
  462-XYZ-SD 462 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 1.0 inch XYZ Travel, Slide Drive 
  462-XYZ-LH-M 462 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 1.0 inch XYZ Travel, Left Handed 
  462-XYZ-LH-SD 462 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 1.0 inch XYZ Travel, Slide Drive, Left Handed 
  462-XZ-M 462 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 1.0 inch XZ Travel 
  462-Z-M 462 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 1.0 inch Z Travel 
  Side-Drive Mounting Kits for 462 Series
  SDK-1 Side-Drive Kit, X or Y Axis 
  SDK-2 Side-Drive Kit, Z Axis 


Ordering Information, Metric
 Quantity Model Description Price
  461 Series (13 mm travel versions)
  M-461-X-M 461 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 12.7mm X Travel, Metric 
  M-461-XY-M 461 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 12.7mm XY Travel, Metric 
  M-461-XYZ-M 461 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 12.7mm XYZ Travel, Metric 
  M-461-XYZ-LH-M 461 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 12.7mm XYZ Travel, Left Handed, Metric 
  M-461-XZ-M 461 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 12.7mm XZ Travel, Metric 
  M-461-Z-M 461 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 12.7mm Z Trave. Metric 
  462 Series (25 mm travel versions)
  M-462-X-M 462 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 25.4mm X Travel, Metric 
  M-462-X-SD 462 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 25.4mm X Travel, Slide Drive, Metric 
  M-462-XY-M 462 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 25.4mm XY Travel, Metric 
  M-462-XY-SD 462 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 25.4mm XY Travel, Slide Drive, Metric 
  M-462-XY-LH-M 462 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 25.4mm XY Travel, Left Handed, Metric 
  M-462-XYZ-M 462 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 25.4mm XYZ Travel, Metric 
  M-462-XYZ-SD 462 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 25.4mm XYZ Travel, Slide Drive, Metric 
  M-462-XYZ-LH-M 462 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 25.4mm XYZ Travel, Left Handed, Metric 
  M-462-XYZ-LH-SD 462 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 25.4mm XYZ Travel, Slide Drive, Left Handed, Metric 
  M-462-XZ-M 462 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 25.4mm XZ Travel, Metric 
  M-462-Z-M 462 ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stage, 25.4mm Z Travel, Metric 

* Actuators must be ordered separately. One is required per stage axis.
Left-handed versions of the XY and XYZ configurations contain “-LH” in the model number.

For Vacuum Compatible versions please contact Newport. Please see Introduction to Positioning Equipment for specifics.

For space saving side-drive mounting configurations (no additional cost at time of order), substitute “SD” for “M”, i.e. 462-X-SD.

Field upgrades to side-mounted actuator configurations are available for 462 models.


Side-Drive Mounting Kits
 Configuration Kit(s) Required No. Required
 X-Axis SDK-1 1
 XY-Axis SDK-1 2
 XYZ-Axis SDK-1 and SDK-2 2 and 1


Recommended Actuators
 461 Series 462 Series Model Description Price
 Manual Drives
 .  AJS100-0.5 AJS High Precision Adjustment Screw, 100 TPI, Small Knob, Side Lock, 12.7mm 
  . AJS100-1 AJS High Precision Adjustment Screw, 100 TPI, Small Knob, Side Lock, 25.4mm 
 .  SM-13 Vernier Micrometer, 13mm Travel, 9 lb Load Capacity 
  . SM-25 Vernier Micrometer, 25mm Travel, 23 lb Load Capacity 
 .  HR-13 High-Resolution Micrometer, 0.5mm Sensitivity, 13mm Travel  
 .  DM-13 Differential Micrometer, 13.0mm Coarse, 2.00mm Fine, 20 lb Load Capacity 
 .  DM-13L Differential Micrometer, Lockable, 13.0mm Coarse, 0.2mm Fine, 11.2 lb Load Capacity 
  . DM-25L Differential Micrometer, Lockable, 25.0mm Coarse, 0.2mm Fine, 11.2 lb Load Capacity 
 Motorized Drives
 .  PZA12 NanoPZ Ultra-High Resolution Actuator, 12.5mm Travel 
  . LTA-HS Motorized actuator, high speed version, 50 mm travel 
 .  NSA12 11mm travel miniature motorized actuator 
  . CMA-25CC 25 mm Travel Open-loop DC CMA Actuator 
  . CMA-25PP 25 mm Travel Open-loop Stepper CMA Actuator 
  . CMA-25CCCL 25 mm Travel Closed-loop DC Servo CMA Actuator 
 .  CMA-12CC 12.5 mm Travel Open-loop DC CMA Actuator 
 .  CMA-12PP 12.5 mm Travel Open-loop Stepper CMA Actuator 
 .  CMA-12CCCL 12.5 mm Travel Closed-loop DC Servo CMA Actuator 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .