|  
   
  Light Sources
    Accessories for Oriel Light Sources
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Arc Sources
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Accessories for Oriel Light Sources > Manual Iris Diaphragms for Oriel® Light Sources

Manual Iris Diaphragms for Oriel® Light Sources
Manual Iris Diaphragms for Oriel<sup>&#174;</sup> Light Sources
Manual Iris Diaphragm

  • Variable light attenuators
  • Excellent aperture stops

Product Description Catalog PDF
Product Description
These variable apertures are excellent for light attenuation and as lens aperture stops. A lever on the top of the diaphragm controls the aperture. Do not use these in the unfiltered output of sources rated at more than 50 W; use either a liquid filter, dichroic mirror or neutral density filter first.


Ordering Information
 Quantity Model Description Price
  62030 Manual Iris Diaphragm, 1.5 Inch Series, 0.08 to 1.4 inch Aperture Range, 1/4-20 
  71400 Manual Iris Diaphragm, 1.5 Inch Series, 0.04 to 1.0 inch Aperture Range, 1/4-20 
  62290 Manual Iris Diaphragm, 2 Inch Series, 0.13 to 2.0 inch Aperture Range, 1/4-20 
  62300 Manual Iris Diaphragm, 3 Inch Series, 0.16 to 2.8 inch Aperture Range, 1/4-20 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .