The Model F-BK3 Fiber Optic Cleaver offers precise endface quality with clean edges and very little angle, free of lips, chips or hackle for better splice performance. The diamond edge provides over 10,000 cleaves without replacement. It is an excellent choice for portability and ease of use.
The F-CLX Series rugged fiber cleavers are simple to operate and produce very high quality cleaves. Once the fiber is placed in the V-groove, the patented mechanism clamps, tenses, scribes and cleaves the fiber with a simple downward push of the top lever.
The F-CLX-0-3 perpendicular optical fiber cleaver provides a typical end angle of 0.25° and has an excellent cleave repeatability. The F-CLX-8-3 angle cleaves fibers to eliminate back reflections with an average angle of 8° and a standard deviation of 0.35°. Both versions offer a minimum cleave length of only 3 mm. Other features include a long-life blade angled to reduce stresses during cleaving and providing up to 20,000 cleaves and a scale for gauging cleave lengths.
F-RCL Series ribbon cleavers are available for angle cleaving 4-fiber or 8-fiber ribbons for pigtailing to arrays of photonic components. Both models angle cleave all fibers in the ribbon at 8° (0.35° standard deviation) with a cleave length set at 7-10mm.
Related Products
For an automated cleaving needs, see Electronic Fiber Cleavers.
- For an economical alternative to a fiber cleaver, see Fiber Optic Scribes
- For fiber coating strippers see Fiber Optic Strippers
- For general purpose detector needs, see Low-Power Calibrated Photodetectors
- For most reliable fiber detectors,see Fiber Optic Detectors
- For a convenient power meter that has benchtop performance, see Optical Power Meter, High-Performance Hand-Held, 1918-R
F-BK3 cleaver
A typical F-BK3 cleave is clean, flat and perpendicular.