|
|
|
|
|
F-CLX series cleaver
|
|
|
|
Product Description
Product Detail
Specifications
Downloads
Catalog PDF
|
Product Description
The Model F-BK3 Fiber Cleaver offers precise endface quality with clean edges and very little angle, free of lips, chips or hackle for better splice performance. The diamond edge provides over 1000 cleaves without replacement. The F-CLX Series rugged fiber cleavers are simple to operate and produce very high quality cleaves. Once the fiber is placed in the V-groove, the patented mechanism clamps, tenses, scribes and cleaves the fiber with a simple downward push of the top lever. The F-CLX-0-3 perpendicular cleaver provides a typical end angle of 0.25° and has an excellent cleave repeatability. The F-CLX-8-3 angle cleaves fibers to eliminate back reflections with an average angle of 8° and a standard deviation of 0.35°. Both versions offer a minimum cleave length of only 3 mm. Other features include a long-life blade angled to reduce stresses during cleaving and providing up to 20,000 cleaves and a scale for gauging cleave lengths. F-RCL Series ribbon cleavers are available for angle cleaving 4-fiber or 8-fiber ribbons for pigtailing to arrays of photonic components. Both models angle cleave all fibers in the ribbon at 8° (0.35° standard deviation) with a cleave length set at 7-10mm.
The Model F-BK3 Fiber Cleaver offers precise endface quality with clean edges and very little angle, free of lips, chips or hackle for better splice performance. The diamond edge provides over 1000 cleaves without replacement. The F-CLX Series rugged fiber cleavers are simple to operate and produce very high quality cleaves. Once the fiber is placed in the V-groove, the patented mechanism clamps, tenses, scribes and cleaves the fiber with a simple downward push of the top lever. The F-CLX-0-3 perpendicular cleaver provides a typical end angle of 0.25° and has an excellent cleave repeatability. The F-CLX-8-3 angle cleaves fibers to eliminate back reflections with an average angle of 8° and a standard deviation of 0.35°. Both versions offer a minimum cleave length of only 3 mm. Other features include a long-life blade angled to reduce stresses during cleaving and providing up to 20,000 cleaves and a scale for gauging cleave lengths. F-RCL Series ribbon cleavers are available for angle cleaving 4-fiber or 8-fiber ribbons for pigtailing to arrays of photonic components. Both models angle cleave all fibers in the ribbon at 8° (0.35° standard deviation) with a cleave length set at 7-10mm.
| |
|
Ordering Information | | Quantity | Model | Description | Price | | | F-BK3 | Manual Fiber Cleaver, 0.5 Degree Angle, single fibers, 250 to 900 mm coating, 125 mm cladding, 6-10 mm Cleave | | | | F-CLX-0-3 | Manual Fiber Cleaver, 0.5 Degree Angle, 125um Fiber, 3mm min. Cleave | | | | F-CLX-8-3 | Manual Fiber Cleaver, 8.4 Degree Angle, 125um Fiber, 3mm min. Cleave | | | | F-RCL-8-4F | Manual 4-Fiber Ribbon Cleaver, 8.4 Degree Angle, 10mm min. Cleave | | | | F-RCL-8-8F | Manual 8-Fiber Ribbon Cleaver, 8.4 Degree Angle, 10mm min. Cleave | |
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|