DescriptionSpecifications
Models
Take a closer look at Spectra Physics' new Mai Tai HP
Introduced in 1999, the Mai Tai® has been used for a variety of applications ranging from general spectroscopy to multiphoton microscopy. With its leading performance specifications, most experienced support team, and largest installed base of any laser of its type, the Mai Tai is truly a cutting-edge tool for basic research and biological imaging. Ideal for multiphoton microscopy, the Mai Tai HP provides more than 300 nm (700-1020 nm) in useable tuning range with over 2.5 W of average power. Access to longer wavelengths alleviates the need for additional laser sources, which makes your laboratory complete all with one single laser system. Never before has this level of performance been available. The new Mai Tai HP meets all existing specifications outlined for the highly successful Mai Tai BB, but sets the new performance standards for output power, tuning range, and beam quality. The reliability of the Mai Tai HP is maintained using the ultra-stable regenerative mode locking technique made famous by the Spectra-Physics Tsunami® in 1991. Using this method, the Mai Tai HP is capable of hands-free, dropout free wavelength tuning, enabling speedy collection of excitation profiles all at the click of a mouse. In addition, the Mai Tai HP includes StabiLok® technology that provides real-time monitoring of the laser system and helps you maintain beam position, average power, and wavelength - making the Mai Tai HP the most reliable and most versatile hands-free laser source available. |
The Mai Tai HP Advantage |
Highest output power (> 2.5 W) maximizes penetration depth in multiphoton imaging and allows for efficient use of multiple microscopes simultaneously- Widest tuning range ( 700 - 1020 nm) for efficient excitation of all commonly used fluorophores
- Smooth tuning with no pulse dropouts
- Outstanding pointing stability eliminates the need to realign experimental step-up
- Rapid scanning capability ideal for two-color experiments
- Most experienced service and support team in the industry
|
Broadband Mai Tai Features
|
More than 1.5 watts average power at 800 nm- Tuning range 710 nm to 990 nm
|
Benefits |
Plug and play technology - fully automated and computer-controlled- 6 different tuning ranges:
|
700 - 1020 nm- 710 - 990 nm
- 710 - 950 nm
- 710 - 920 nm
- 780 - 920 nm
- 750 - 850 nm
|
Fully computer controlled from user friendly Graphical User Interface (GUI)- Realignment of experimental setup is never necessary - StabiLok technology ensures <90 mrad pointing stability across the entire tuning range
- Conserves table space - compact laser head (23 x 14 x 5 inches)
- Even smaller OEM package available
- Advanced mechanical and thermal design operates on any horizontal surface
- No pulse reoptimization following tuning ideal for excitation fingerprinting
- No pulse dropouts - uses regenerative mode locking
- Uses Millennia® Series diode-pumped solid state laser
- Uses new ProLite® diodes guaranteed for 2 years
- Highly qualified and responsive support team
|
Mai Tai HP Specifications
| Output Characteristics1 |
| Femtosecond Broadband Mai Tai Performance | nm | nm | nm | nm |
| Mittlere Leistung2 | > 2.5 W | > 1 W | > 1 W | > 1 W |
| Spitzenleistung2 | > 310 kW | > 120 kW | > 120 kW | > 120 kW |
| Tuning Range4 | 700 - 1020 nm |
Broadband Mai Tai Specifications
| Output Characteristics1 |
| Broadband Mai Tai Performance | nm | nm | nm | nm |
| Mittlere Leistung2 | > 650 m | > 1.5 | > 650 m | > 250 m |
| Spitzenleistung2 | > 80 kW | > 185 kW | > 80 kW | > 30 kW |
| Tuning Range4 | 710-990 nm |
Mai Tai XF-1 Specifications
| Output Characteristics |
| Single Diode Wideband Mai Tai Performance 1 | nm | nm | nm |
| Mittlere Leistung2 | > 400 m | > 900 m | > 400 m |
| Spitzenleistung2 | > 50 kW | > 110 kW | > 50 kW |
| Tuning Range4 | 710 - 920 nm |
Mai Tai XF Specifications
| Output Characteristics |
| Wideband Mai Tai Performance 1 | nm | nm | nm |
| Mittlere Leistung2 | 650 m | > 1.5 | > 500 m |
| Spitzenleistung2 | > 80 kW | > 185 kW | > 60 kW |
| Tuning Range4 | 710-990 nm |
Mai Tai General Specifications
| Wiederholrate5 | 80 MHz |
| Rauschen6 | < 0,15 % |
| Pulsdauer3 | 100 fs |
| Stabilität7 | < ± 1% |
| Pointing Stability | < 30 mrad/100 |
| Modenstruktur | TEM00 |
| Beam Diameter at 1/e | < 2 mm |
| Strahldivergenz (Vollwinkel) | < 1 mrad |
| Polarisation | > 500:1 horizontal |
| Mai Tai Laser Head Physical Characteristics8 |
| Größe (L x H x W) | 23.4 x 13.8 x 5.8 in (59.5 x 35.0 x 14.7 mm) |
| Gewicht (lb) (kg) | 32 |
| Umbilical Length | 10 ft (3 m) |
| Mai Tai Utility Requirements |
| Spannung | 110 VAC ± 10% / 220 VAC ±10% |
| Strom Power Supply | < 10 A / < 6 A |
| Closed-Loop Chiller | < 10 A / < 6 A |
| Frequenz | 60 Hz / 50 Hz |
1. Due to our continuous product improvement program, specifications may change without notice.
2. Specifications apply to operation at the wavelength noted.
3. A sech2 pulse shape is used to determine the pulse width as measured with a Spectra-Physics PulseScout Autocorrelator.
4. Mai Tai is also available with a fixed, factory preset wavelength within the wavelength range noted.
5. Laser operation is specified at a nominal repetition rate of 80 MHz.
6. Specification represents rms noise measured in a 10 Hz to 10 MHz bandwidth.
7. Percent power drift in any 2-hour period with less than ± 1° C temperature change after a 1-hour warm-up.
8. An industrial strength OEM-version of Mai Tai with even smaller dimensions is available.