The Mai Tai® DeepSee laser with patented automated dispersion compensation meets all existing specifications outlined for the highly successful Mai Tai HP, but delivers the highest peak power all the way to the sample. Whenever ultrafast laser pulses are transmitted through optical materials, such as windows, lenses, and non-linear crystals, the added dispersion causes the pulse width to lengthen. This pulse lengthening has a negative affect on the fluorescence signal obtained. The
Mai Tai DeepSee laser introduces pre-compensation which corrects in advance for the dispersion of the optical setup allowing the maximum fluorescence signals to be observed. Whenever the average power cannot be increased to prevent damaging the sample, delivering the shortest possible pulse (and therefore the highest peak power) to the sample is the only way to increase the fluorescence. In addition, the Mai Tai eHP DeepSee offers the industry leading specification for peak power at 425 kW.
The Mai Tai laser reliability is maintained using the ultra-stable regenerative mode locking technique. Using this method, the Mai Tai laser is capable of hands-free, dropout free wavelength tuning, enabling quick collection of excitation profiles all at the click of a mouse. In addition, the Mai Tai laser includes StabiLok® technology that provides real-time monitoring of the laser system and helps maintain beam position, average power, and wavelength making the Mai Tai laser the most reliable and most versatile hands-free laser source available.
Mai Tai DeepSee Specifications1
|
Mai Tai eHP DS |
Mai Tai HP DS |
Mai Tai BB DS |
Mai Tai XF DS |
Mai Tai XF-1 DS |
| Peak Power2 |
>425 kW |
>266 kW |
>211 kW |
>211 kW |
>145 kW |
| Pulse Width2, 3 |
<70 fs9 |
<100 fs |
<80 fs |
<80 fs |
<70 fs |
| Tuning Range4 |
6901040 nm |
6901040 nm |
710990 nm |
710950 nm |
710920 nm |
| Average Power2 |
>2.4 W |
>2.1 W |
>1.35 W |
>1.35 W |
>800 mW |
| Peak Power, Alternative Wavelengths5 |
>56 kW at 690 nm >217 kW at 710 nm >217 kW at 920 nm >34 kW at 1040 nm |
>56 kW at 690 nm >150 kW at 710 nm >150 kW at 920 nm >34 kW at 1040 nm |
>91 kW at 710 nm >91 kW at 920 nm >35 kW at 990 nm |
>91 kW at 710 nm >91 kW at 920 nm >56 kW at 950 nm |
>64 kW at 710 nm >64 kW at 920 nm |
| Beam Roundness2 |
0.91.1 |
| Astigmatism2 |
<25% |
| Repetition Rate2, 6 |
80 MHz ±1 MHz |
| Beam Pointing Stability |
<50 µrad/100 nm |
| Noise2, 7 |
<0.15% |
| Stability8 |
<±1% |
| Spatial Mode2 |
TEMoo, M2 <1.1 |
| Polarization2 |
>500:1 horizontal |
| Beam Divergence2 |
<1 mrad |
| Beam Diameter (1/e²)2 |
<1.2 mm |
| Standard Dispersion Compensation Range10 |
690 nm: -22,500 fs2 to -41,700 fs2 800 nm: -8,900 fs2 to -24,500 fs2 1040 nm: 0 fs2 to -9,600 fs2 |
| Physical Characteristics12 |
| Size (L x W x H) |
35.44 x 13.79 x 5.78 in (90.02 x 35.03 x 14.68 cm) |
| Weight |
106 lbs (48 kg) |
| Umbilical Length |
10 ft (3 m) |
| Utility Requirements |
| Voltage |
110 VAC ±10% / 220 VAC ±10% |
| Current |
Power Supply and Closed-loop Chiller: <10 A/<6 A |
| Frequency |
60 Hz/50 Hz |
| Environmental Requirements |
| Altitude |
Up to 2000 m |
| Temperature, Operating |
2025°C |
| Relative Humidity, Operating |
Maximum 75% non-condensing up to 25°C |
| Temperature, Storage |
1535°C |
| Relative Humidity, Storage |
<65% for 1535°C |
| Cooled Water Temperature in Closed-loop Chiller |
21°C typical11 |
1. Due to our continuous product improvement program, specifications may change without notice.
2. Specification applies to 800 nm only.
3. A sech2 pulse shape is used to determine the pulse width as measured with a Newport PulseScout® autocorrelator.
4. Mai Tai is also available with a fixed, factory preset wavelength within the wavelength range noted.
5. Specifications apply to operation at the wavelength noted.
6. Laser operation is specified at a nominal repetition rate of 80 MHz.
7. Specification represents rms noise measured in a 10 Hz to 10 MHz bandwidth.
8. Percent power drift in any 2-hour period with <±1°C temperature change after a 1-hour warm up.
9. Measured after external pulse compression, or measured at the sample on a system configured with the DeepSee.
10. For optional range down to 0 fs2, contact Spectra-Physics.
11. Avoid obstructing the air exhaust grills which will result in the recirculation of hot exhaust air. Cooling air enters through the front panel and exits through the rear fan apertures.
12. The Mai Tai DeepSee is a Class IV High-Power Laser, whose beam is, by definition, a safety and fire hazard. Take precautions to prevent exposure to direct and reflected beams. Diffuse as well as specular reflections can cause severe skin or eye damage.