Product Description
The MTM Series linear stages feature an all-steel construction and combine high stiffness and thermal stability with a low profile design. Recommended for up to 250 mm travel, MTM stages can bear up to 1000N with an exceptional high axial load capacity up to 200 N. For durable linear motion, opposing single-row bearing surfaces are precision-ground from tool steel. Smooth motion is provided by a diamond-corrected lead screw and a matched, precision-lapped nut. The nut design includes anti-backlash preloading and a sophisticated decoupling system that prevents lead screw eccentricity errors from affecting stage movement.
The MTM Series linear stages feature an all-steel construction and combine high stiffness and thermal stability with a low profile design. Recommended for up to 250 mm travel, MTM stages can bear up to 1000N with an exceptional high axial load capacity up to 200 N. For durable linear motion, opposing single-row bearing surfaces are precision-ground from tool steel. Smooth motion is provided by a diamond-corrected lead screw and a matched, precision-lapped nut. The nut design includes anti-backlash preloading and a sophisticated decoupling system that prevents lead screw eccentricity errors from affecting stage movement.
| Loading, please wait... |
 |
| Model |
Travel Range mm |
Motor/Encoder Type |
Is Metric or English? |
Vacuum Compatibility |
Description |
| MTM100CC.1 |
100 |
DC motor, 0.1µm res |
English |
Standard Product |
MTM linear stage, 100 mm travel, 0.1 µm resolution, DC drive |
| MTM100CC1 |
100 |
DC motor, 1µm res |
English |
Standard Product |
MTM linear stage, 100 mm travel, 1 µm resolution, DC drive |
| MTM100PE.1 |
100 |
Stepper motor, full step, 0.1µm res |
English |
Standard Product |
MTM linear stage, 100 mm travel, 0.1 µm resolution, full-step drive |
| MTM100PE1 |
100 |
Stepper motor, full step, 1µm res |
English |
Standard Product |
MTM linear stage, 100 mm travel, 1 µm resolution, full-step drive |
| MTM100PP.1 |
100 |
Stepper motor, micro-step, 0.1µm res |
English |
Standard Product |
MTM linear stage, 100 mm travel, 0.1 µm resolution, micro-step drive |
| MTM100PP1 |
100 |
Stepper motor, micro-step, 1µm res |
English |
Standard Product |
MTM linear stage, 100 mm travel, 1 µm resolution, micro-step drive |
| MTM150CC.1 |
150 |
DC motor, 0.1µm res |
English |
Standard Product |
MTM linear stage, 150 mm travel, 0.1 µm resolution, DC drive |
| MTM150CC1 |
150 |
DC motor, 1µm res |
English |
Standard Product |
MTM linear stage, 150 mm travel, 1 µm resolution, DC drive |
| MTM150PE.1 |
150 |
Stepper motor, full step, 0.1µm res |
English |
Standard Product |
MTM linear stage, 150 mm travel, 0.1 µm resolution, full-step drive |
| MTM150PE1 |
150 |
Stepper motor, full step, 1µm res |
English |
Standard Product |
MTM linear stage, 150 mm travel, 1 µm resolution, full-step drive |
| MTM150PP.1 |
150 |
Stepper motor, micro-step, 0.1µm res |
English |
Standard Product |
MTM linear stage, 150 mm travel, 0.1 µm resolution, micro-step drive |
| MTM150PP1 |
150 |
Stepper motor, micro-step, 1µm res |
English |
Standard Product |
MTM linear stage, 150 mm travel, 1 µm resolution, micro-step drive |
| MTM200CC.1 |
200 |
DC motor, 0.1µm res |
English |
Standard Product |
MTM linear stage, 200 mm travel, 0.1 µm resolution, DC drive |
| MTM200CC1 |
200 |
DC motor, 1µm res |
English |
Standard Product |
MTM linear stage, 200 mm travel, 1 µm resolution, DC drive |
| MTM200PE.1 |
200 |
Stepper motor, full step, 0.1µm res |
English |
Standard Product |
MTM linear stage, 200 mm travel, 0.1 µm resolution, full-step drive |
| MTM200PE1 |
200 |
Stepper motor, full step, 1µm res |
English |
Standard Product |
MTM linear stage, 200 mm travel, 1 µm resolution, full-step drive |
| MTM200PP.1 |
200 |
Stepper motor, micro-step, 0.1µm res |
English |
Standard Product |
MTM linear stage, 200 mm travel, 0.1 µm resolution, micro-step drive |
| MTM200PP1 |
200 |
Stepper motor, micro-step, 1µm res |
English |
Standard Product |
MTM linear stage, 200 mm travel, 1 µm resolution, micro-step drive |
| MTM250CC.1 |
250 |
DC motor, 0.1µm res |
English |
Standard Product |
MTM linear stage, 250 mm travel, 0.1 µm resolution, DC drive |
| MTM250CC1 |
250 |
DC motor, 1µm res |
English |
Standard Product |
MTM linear stage, 250 mm travel, 1 µm resolution, DC drive |
| MTM250PE.1 |
250 |
Stepper motor, full step, 0.1µm res |
English |
Standard Product |
MTM linear stage, 250 mm travel, 0.1 µm resolution, full-step drive |
| MTM250PE1 |
250 |
Stepper motor, full step, 1µm res |
English |
Standard Product |
MTM linear stage, 250 mm travel, 1 µm resolution, full-step drive |
| MTM250PP.1 |
250 |
Stepper motor, micro-step, 0.1µm res |
English |
Standard Product |
MTM linear stage, 250 mm travel, 0.1 µm resolution, micro-step drive |
| MTM250PP1 |
250 |
Stepper motor, micro-step, 1µm res |
English |
Standard Product |
MTM linear stage, 250 mm travel, 1 µm resolution, micro-step drive |
| M-MTM100CC.1 |
100 |
DC motor, 0.1µm res |
Metric |
Standard Product |
MTM linear stage, metric, 100 mm travel, DC drive, 0.1 µm resolution |
| M-MTM100CC1 |
100 |
DC motor, 1µm res |
Metric |
Standard Product |
MTM linear stage, metric, 100 mm travel, DC drive, 1 µm resolution |
| M-MTM100PE.1 |
100 |
Stepper motor, full step, 0.1µm res |
Metric |
Standard Product |
MTM linear stage, metric, 100 mm travel, full-step drive, 0.1 µm resolution |
| M-MTM100PE1 |
100 |
Stepper motor, full step, 1µm res |
Metric |
Standard Product |
MTM linear stage, metric, 100 mm travel, full-step drive, 1 µm resolution |
| M-MTM100PP.1 |
100 |
Stepper motor, micro-step, 0.1µm res |
Metric |
Standard Product |
MTM linear stage, metric, 100 mm travel, micro-step drive, 0.1 µm resolution |
| M-MTM100PP1 |
100 |
Stepper motor, micro-step, 1µm res |
Metric |
Standard Product |
MTM linear stage, metric, 100 mm travel, micro-step drive, 1 µm resolution |
| M-MTM150CC.1 |
150 |
DC motor, 0.1µm res |
Metric |
Standard Product |
MTM linear stage, metric, 150 mm travel, DC drive, 0.1 µm resolution |
| M-MTM150CC1 |
150 |
DC motor, 1µm res |
Metric |
Standard Product |
MTM linear stage, metric, 150 mm travel, DC drive, 1 µm resolution |
| M-MTM150PE.1 |
150 |
Stepper motor, full step, 0.1µm res |
Metric |
Standard Product |
MTM linear stage, metric, 150 mm travel, full-step drive, 0.1 µm resolution |
| M-MTM150PE1 |
150 |
Stepper motor, full step, 1µm res |
Metric |
Standard Product |
MTM linear stage, metric, 150 mm travel, full-step drive, 1 µm resolution |
| M-MTM150PP.1 |
150 |
Stepper motor, micro-step, 0.1µm res |
Metric |
Standard Product |
MTM linear stage, metric, 150 mm travel, micro-step drive, 0.1 µm resolution |
| M-MTM150PP1 |
150 |
Stepper motor, micro-step, 1µm res |
Metric |
Standard Product |
MTM linear stage, metric, 150 mm travel, micro-step drive, 1 µm resolution |
| M-MTM200CC.1 |
200 |
DC motor, 0.1µm res |
Metric |
Standard Product |
MTM linear stage, metric, 200 mm travel, DC drive, 0.1 µm resolution |
| M-MTM200CC1 |
200 |
DC motor, 1µm res |
Metric |
Standard Product |
MTM linear stage, metric, 200 mm travel, DC drive, 1 µm resolution |
| M-MTM200PE.1 |
200 |
Stepper motor, full step, 0.1µm res |
Metric |
Standard Product |
MTM linear stage, metric, 200 mm travel, full-step drive, 0.1 µm resolution |
| M-MTM200PE1 |
200 |
Stepper motor, full step, 1µm res |
Metric |
Standard Product |
MTM linear stage, metric, 200 mm travel, full-step drive, 1 µm resolution |
| M-MTM200PP.1 |
200 |
Stepper motor, micro-step, 0.1µm res |
Metric |
Standard Product |
MTM linear stage, metric, 200 mm travel, micro-step drive, 0.1 µm resolution |
| M-MTM200PP1 |
200 |
Stepper motor, micro-step, 1µm res |
Metric |
Standard Product |
MTM linear stage, metric, 200 mm travel, micro-step drive, 1 µm resolution |
| M-MTM250CC.1 |
250 |
DC motor, 0.1µm res |
Metric |
Standard Product |
MTM linear stage, metric, 250 mm travel, DC drive, 0.1 µm resolution |
| M-MTM250CC1 |
250 |
DC motor, 1µm res |
Metric |
Standard Product |
MTM linear stage, metric, 250 mm travel, DC drive, 1 µm resolution |
| M-MTM250PE.1 |
250 |
Stepper motor, full step, 0.1µm res |
Metric |
Standard Product |
MTM linear stage, metric, 250 mm travel, full-step drive, 0.1 µm resolution |
| M-MTM250PE1 |
250 |
Stepper motor, full step, 1µm res |
Metric |
Standard Product |
MTM linear stage, metric, 250 mm travel, full-step drive, 1 µm resolution |
| M-MTM250PP.1 |
250 |
Stepper motor, micro-step, 0.1µm res |
Metric |
Standard Product |
MTM linear stage, metric, 250 mm travel, micro-step drive, 0.1 µm resolution |
| M-MTM250PP1 |
250 |
Stepper motor, micro-step, 1µm res |
Metric |
Standard Product |
MTM linear stage, metric, 250 mm travel, micro-step drive, 1 µm resolution |
| MTM100PE1V6 |
100 |
Stepper motor, full step, 1µm res |
English |
Vacuum compatible to 10-6hPa |
MTM100PE1 linear stage, vacuum compatible to 10-6 hPa |
| MTM150PE1V6 |
150 |
Stepper motor, full step, 1µm res |
English |
Vacuum compatible to 10-6hPa |
MTM150PE1 linear stage, vacuum compatible to 10-6 hPa |
| MTM200PE1V6 |
200 |
Stepper motor, full step, 1µm res |
English |
Vacuum compatible to 10-6hPa |
MTM200PE1 linear stage, vacuum compatible to 10-6 hPa |
| MTM250PE1V6 |
250 |
Stepper motor, full step, 1µm res |
English |
Vacuum compatible to 10-6hPa |
MTM250PE1 linear stage, vacuum compatible to 10-6 hPa |
|
Recommended Motion Controllers/Drivers: |
|
|