Left to right: MT-X , MT-XY , MT-XYZ
MT Series Compact Dovetail Linear Stages provide smooth, high resolution 1-, 2- and 3-axis positioning for miniature components. These unique stages are only 1 in. (25.4 mm) square yet provide a full 0.375 in. (9.5 mm) travel range. A threaded brass insert on top of each stage allows easy attachment of any MPH Post Holder using the 8-32 or M4 flathead screw (supplied). Together with MSP Posts, these provide versatile mounting for a wide variety of optical mounts and accessories.A variety of useful accessories is also available. The MT-AB2 is a two piece right angle bracket which can be disassembled to provide two identical adaptor plates ideal for mounting a variety of components atop MT Series stages. For example, the MT-RS Optic Rotator can be directly mounted to one of the MT stages using just one of the disassembled MT-AB2 adaptor plates. This adaptor bracket can also be used to stack an MT-X atop an MT-XY to form the MT-XYZ positioner allowing the flexibility to configure left- or right-handed 3-axis micropositioners with either a high or low profile Z-axis platform position. The MT-CL table clamp securely mounts the MT Series Translation and Rotation Stages directly on tables and breadboards or rail carriers, tilt stages, posts and other components.