|
|
| MT Series Compact Dovetail Linear Stages |
|
|
 (left to right) MT-X, MT-XY, MT-XYZ
|
- Stable, lockable dovetail design
- Integral 80 pitch drives provide 1 µm sensitivity
- Single or Multi-axis versions
- English or Metric threads
|
|
|
|
Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model |
Product Description
MT Series Compact Dovetail Linear Stages provide smooth, high resolution 1-, 2- and 3-axis positioning for miniature components. These unique stages are only 1 in. (25.4 mm) square yet provide a full 0.375 in. (9.5 mm) travel range.
A variety of useful accessories is also available. The MT-AB2 is a two piece right angle bracket which can be disassembled to provide two identical adaptor plates ideal for mounting a variety of components atop MT Series stages. For example, the MT-RS Optic Rotator can be directly mounted to one of the MT stages using just one of the disassembled MT-AB2 adaptor plates. This adaptor bracket can also be used to stack an MT-X atop an MT-XY to form the MT-XYZ positioner allowing the flexibility to configure left- or right-handed 3-axis micropositioners with either a high or low profile Z-axis platform position. The MT-CL table clamp securely mounts the MT Series Translation and Rotation Stages directly on tables and breadboards or rail carriers, tilt stages, posts and other components.
MT Series Compact Dovetail Linear Stages provide smooth, high resolution 1-, 2- and 3-axis positioning for miniature components. These unique stages are only 1 in. (25.4 mm) square yet provide a full 0.375 in. (9.5 mm) travel range.
A variety of useful accessories is also available. The MT-AB2 is a two piece right angle bracket which can be disassembled to provide two identical adaptor plates ideal for mounting a variety of components atop MT Series stages. For example, the MT-RS Optic Rotator can be directly mounted to one of the MT stages using just one of the disassembled MT-AB2 adaptor plates. This adaptor bracket can also be used to stack an MT-X atop an MT-XY to form the MT-XYZ positioner allowing the flexibility to configure left- or right-handed 3-axis micropositioners with either a high or low profile Z-axis platform position. The MT-CL table clamp securely mounts the MT Series Translation and Rotation Stages directly on tables and breadboards or rail carriers, tilt stages, posts and other components.
 MT stage assembly using the PS-Q Pedestal Cube. Note the MT-RS Polarizer Rotator is directly mounted to the MT-X stage using just one of the disassembled MT-AB2 adaptor plates.
|
Ordering Information |
|
Ordering Information, Metric |
| Quantity |
Model |
Description |
Price |
Available Today |
M-MT-X |
MT Compact Dovetail Linear Stage, 9.5mm X Travel, 43 N Load Capacity, Metric |
$74.99 |
Available Today |
M-MT-XY |
MT Compact Dovetail Linear Stage, 9.5mm XY Travel, 43 N Load Capacity, Metric(1) |
$149.99 |
Available Today |
M-MT-XYZ |
MT Compact Dovetail Linear Stage, 9.5mm XYZ Travel, 43 N Load Capacity, Metric(2) |
$249.99 |
Available Today |
M-MT-RS |
MT Compact Optic Rotator, 0.5-in. Diameter |
$143.82 |
Available Today |
M-MT-AB2 |
Adaptor Bracket, M-MT Series Stages, Metric |
$51.00 |
Available Today |
MT-CL |
Table Clamp, MT Series Stages |
$42.84 |
|
1) MT-XY is not separable into two single axis stages.
2) Composed of one each: MT-X, MT-XY and MT-AB2. |
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|