|
77220 |
Fixed Slit, 25 µm Width, 3 mm Height |
0 |
In Stock |
392 |
$392.00 |
ADD |
|
77221 |
Fixed Slit, 50 µm Width, 3 mm Height |
0 |
In Stock |
294 |
$294.00 |
ADD |
|
77222 |
Fixed Slit, 10 µm Width, 2 mm Height |
0 |
In Stock |
392 |
$392.00 |
ADD |
|
77400 |
MS125 Spectrograph, 1/8 m, Grating and Slit Ordered Separately |
6 |
6 Weeks |
2359 |
$2,359.00 |
ADD |
|
77410 |
MS125 Holographic Grating, 1200 lines/mm, 250nm Blaze, 180-650nm Primary |
6 |
6 Weeks |
704 |
$704.00 |
ADD |
|
77411 |
MS125 Ruled Grating, 1200 lines/mm, 350nm Blaze, 200-1000nm Primary |
7 |
7 Weeks |
366 |
$366.00 |
ADD |
|
77412 |
MS125 Ruled Grating, 1200 lines/mm, 750nm Blaze, 450-1000nm Primary |
0 |
In Stock |
366 |
$366.00 |
ADD |
|
77413 |
MS125 Ruled Grating, 600 lines/mm, 200nm Blaze, 180-500nm Primary |
7 |
7 Weeks |
366 |
$366.00 |
ADD |
|
77414 |
MS125 Ruled Grating, 600 lines/mm, 400nm Blaze, 250-1300nm Primary |
7 |
7 Weeks |
366 |
$366.00 |
ADD |
|
77415 |
MS125 Ruled Grating, 600 lines/mm, 750nm Blaze, 450-2000nm Primary |
7 |
7 Weeks |
366 |
$366.00 |
ADD |
|
77416 |
MS125 Ruled Grating, 400 lines/mm, 350nm Blaze, 200-800nm Primary |
7 |
7 Weeks |
366 |
$366.00 |
ADD |
|
77417 |
MS125 Ruled Grating, 400 lines/mm, 550nm Blaze, 300-1200nm Primary |
7 |
7 Weeks |
366 |
$366.00 |
ADD |
|
77419 |
MS125 Holographic Grating, 2400 lines/mm, 250nm Blaze, 200-500nm Primary |
7 |
7 Weeks |
704 |
$704.00 |
ADD |
|
77420 |
MS125 Holographic Grating, 2400 lines/mm, 400nm Blaze, 230-500nm Primary |
6 |
6 Weeks |
704 |
$704.00 |
ADD |
|
77421 |
MS125 Holographic Grating, 1800 lines/mm, 500nm Blaze, |
7 |
7 Weeks |
704 |
$704.00 |
ADD |
|
77422 |
MS125 Ruled Grating, 300 lines/mm, 300nm Blaze, 200-750nm Primary |
7 |
7 Weeks |
366 |
$366.00 |
ADD |
|
77455 |
MS125 Ruled Grating, 600 lines/mm, 1250nm Blaze, 750-2000nm Primary |
7 |
7 Weeks |
366 |
$366.00 |
ADD |
|
77456 |
MS125 Ruled Grating, 600 lines/mm, 1600nm Blaze, 900-2000nm Primary |
7 |
7 Weeks |
366 |
$366.00 |
ADD |
|
77457 |
MS125 Ruled Grating, 400 lines/mm, 1600nm Blaze, 900-2900nm Primary |
3 |
3 Weeks |
366 |
$366.00 |
ADD |
|
77458 |
MS125 Ruled Grating, 300 lines/mm, 1000nm Blaze, 575-2500nm Primary |
7 |
7 Weeks |
366 |
$366.00 |
ADD |
|
77459 |
MS125 Ruled Grating, 246.16 lines/mm, 226nm Blaze, 190-450nm Primary |
5 |
5 Weeks |
366 |
$366.00 |
ADD |
|
77463 |
MS125 Ruled Grating, 1200 lines/mm, 1000nm Blaze, 550-1600nm Primary |
7 |
7 Weeks |
366 |
$366.00 |
ADD |
|
77464 |
MS125 Ruled Grating, 1200 lines/mm, 500nm Blaze, 280-1600nm Primary |
0 |
In Stock |
412 |
$412.00 |
ADD |
|
77465 |
MS125 Ruled Grating, 600 lines/mm, 1000nm Blaze, 600-2500nm Primary |
7 |
7 Weeks |
375 |
$375.00 |
ADD |
|
77728 |
Fixed Slit, 100 µm Width, 3 mm Height |
0 |
In Stock |
163 |
$163.00 |
ADD |
|
77730 |
Fixed Slit, 200 µm Width, 3 mm Height |
7 |
7 Weeks |
163 |
$163.00 |
ADD |