The MRSI-175Ag is designed to provide unparalleled process control and dispense capability as demanded for applications such as microwave modules, optical modules, hybrid circuits, multichip modules, and semiconductor packaging. The MRSI-175Ag meets the stringent demands of these applications and delivers results.
The MRSI-175Ag Conductive Epoxy Dispenser is a servo-controlled X, Y, and Z platform. The system's two heads can be configured with either two positive displacement dispense heads or one positive displacement dispense head and one stamp head - with the capability to repeatedly stamp dots as small as 0.005".
Ten mil diameter dots of silver filled conductive epoxy are quickly and routinely dispensed by the MRSI-175Ag for applications such as microwave modules. Precise epoxy control is necessary to control bond line thickness while achieving 100% coverage.
Servo driven cartridge style pumps are used to quickly switch the MRSI-175Ag between epoxy dispensing and encapsulation applications. The MRSI-175Ag can be used for the complete range of applications just by changing a drop in pump cartridge.
The MRSI-175Ag operates on Newports Windows Workcell software. The Workcell software is used by all Newport Advanced Packaging Assembly and Dispense equipment. The easy to use software provides excellent process control and extensive interchangeability with other Newport equipment.
To view more detailed information, click link below to view the brochure:
175 Ag Epoxy Dispenser Brochure
175 Ag Epoxy Dispenser Video
Advantages:
Process Control
The MRSI-175Ag features high resolution servo driven positive displacement pumps for the most accurate dispensing of dots, lines and areas.
Height Sensing
The MRSI-175Ag is the only dispenser with a substrate surface mapping ability through laser height sensing. The system uses the laser to sense height in three locations to determine the tilt of the surface on which material will be dispensed. An unlimited number of surfaces are mapped within a package. Surface mapping enables precise gap control during dispensing. This is especially valuable when dispensing on substrates that were manually mounted in a previous process.
Large Work Area
The MRSI-175Ag handles large boards, fixtures, or boats. The system operates stand alone or in-line with other equipment in a conveyor mode.
Vision Alignment
Programmable ring and collimated lighting combined with Newports robust machine vision system enable the automatic processing of the most challenging materials. Global and local vision alignments are used for nested substrates and features. This enables and fast error free processing of complex assemblies.
Calibration
Automatic needle calibration enables fast changeover between applications.
Cleaning
Automatic needle cleaning eliminates material build-up on the tip. Needle cleaning steps are automatically turned on during the dispense program to enable smooth transitions between area fills and small dots.
Priming
Automatic needle priming assures precise dispensing.
Dispense Needles
Choose from a broad range of application specific needles including tapered needles, polished needles and "footed" needles
Material Handling
The MRSI-175Ag operates standalone, in-line, and cassette-to-cassette.
Dual Real Time Video
The MRSI-175 Ag is available with dual real time video. The system automatically switches between dispense tips to focus on the tip currently being used. This tool enables constant process monitoring.
Newport Windows Workcell Software
The MRSI-175Ag's intuitive graphical user interface, running on Windows simplifies the set-up and production process. The Workcell software includes a pre-programmed library of dots, lines, area fills, spirals, arcs, and star patterns. An easy to use tool makes these patterns easily customized to fit the application. Once taught, dispense programs are quickly optimized. Calibration routines, offline programming, and CAD download mean little time is spent programming and more time is available for production.
Turnkey Integrated Production Lines
The MRSI-175Ag is the perfect companion to other Newport assembly equipment since it shares the same software platform and is SMEMA compatible. It can also be combined with other manufacturers' SMEMA compatible units for a complete production line.
MRSi-175Ag Specifications
| Applications |
Silver Filled Epoxy, Underfill, Encapsulation, Solder Paste |
| Z Axis Accuracy |
0.0005" |
| Number of Heads |
Two Two pumps or One pump and one interchangeable stamping tool |
| Stamping Tips |
13 Tips with automatic tip change, two epoxy types per well |
| Pump Types |
Standard: Servo Rotary Positive Displacement, others available |
| Vision System |
Edge Detection and Pattern Match |
| Lighting |
Programmable Intensity Ring and Collimated |
| Software |
Newport Windows Workcell Software |
Software Interface
Software Dispense Pattern Library
Dual Head Stamping Tool Changer