|  
   
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
   
 
   
 
   
 
   
 
    Laser Accessories
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > High Energy Pulsed Lasers > MOPO Series, High-Energy OPO

MOPO Series, High-Energy OPO
MOPO Series, High-Energy OPO

  • Tunable output from 410 nm to 2 mm with several linewidth and energy options
  • Master Oscillator/Power Oscillator design for highest conversion efficiency and mode quality
  • Active feedback loops ensure day-to-day peak performance
  • Automated control electronics
  • A single set of proprietary dichroic mirrors separate the signal and idler beams across the entire tuning range
  • BeamLok® and D-Lok® pump laser options provide active stabilization of beam pointing and UV energy
  • Integral frequency doubler (FDO) bolts directly to the MOPO baseplate

Product Summary Product Detail Specifications Downloads
The MOPO® allows you to tune from visible to infrared wavelengths in an all solid-state system. The pump source is a Quanta Ray high power nanosecond pulsed Nd:YAG laser.

The MOPO products are a series of all-solid-state, high-energy, optical parametric oscillators (OPO) which are pumped by the third harmonic of a Quanta-Ray® Nd:YAG laser. They are the number one choice in OPO technology.
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .