If you dont have a traditional analytical application for an FT-IR and/or youre concerned about flexibility, consider the Oriel MIR8025TM. We designed it specifically for Researchers and OEMs who want an instrument easily adaptable to their special needs, at an economical price, and without compromise in performance. The MIR8025 has selectable resolution starting with 0.5 cm-1, 0.25 m A.U. S/N ratio, and a very broad spectral range.
The Components
We took the modular approach when designing the MIR8025. We made the components that restrict the use of FT-IR instruments (beam splitters, detectors and sample compartments) interchangeable, so you dont have to break it apart when your needs change simply switch out the component(s). A complete MIR8025 FT Spectrometer is made up of:
- Source or sample
- MIR8025 Scanner
- Beam splitter and window
- Detection system
- Data acquisition package (included with every MIR8025 Scanner)
How Does it Work?
Fig. 1 illustrates how the MIR8025 works. Very simply, the Scanner modulates the radiation from the source or sample; the A/D board (in the Scanner) digitizes the analog signals from the detection system and sends them to a computer through a USB 2.0 interface. A stand-alone Runtime Version of MIRMatTM Software is included. MIRMat incorporates all instrument control parameters and data acquisition functions.
Fig. 1 The heart of the MIR 8025 FT-IR Spectrometer is the Scanner.
Optical Layout
The MIR8025 uses a scanning Michelson Interferometer. Our optical layout includes corner cubes and a retro-reflector. The unique layout is immune to tilt and shift. The retro-reflector and beam splitter are mounted together, providing accurate alignment while desensitizing the system to vibrations and temperature variations. This unibody approach to the beam splitter makes for easy interchangeability with a minimum of realignment required.
Fig. 2 Our optical layout includes corner cubes and a retro-reflector mounted to the beam splitter.
Open Architecture
As modular and flexible as the MIR8025 is , for some applications, even the walls of the Scanner are a restriction. For applications that require the placement of a sample in the beam path, or for systems integrators who want to build an interferometer and electronics into their instrument, we can design an open architecture MIR8025 Scanner.
Fig. 3 Example of an open MIR 8025 FT-IR
Software
We didnt limit the flexibility of the MIR8025 to its hardware; the software is also flexible. MIRMat 8025 is a powerful Windows XP based instrument control and data acquisition and processing application, included with every instrument. For those who wish to do their own programming, we include an Active X interface to control the MIR8025 from your own software.
Fig. 3 To build a complete MIR8025TM FT-IR Spectrometer, you need a scanner, source, and detector.
Specifications
Scanner
| Function |
Spectral analyzer |
| Configuration |
Main unit is an enclosed & purgeable chamber with KBr or CaF2 input/output windows, containing an interferometric modulator |
| Interferometer |
90° Michelson interferometer with corner cube reflectors and retro prism |
| Beam Splitter |
KBr for Mid-Infrared CaF2 for Near Infrared Beam splitters are interchangeable |
| Spectral Range - KBr Beam Splitter |
6,000 - 350 cm-1 (1.7-28 µm) |
| Spectral Range - CaF2 Beam Splitter |
14,000 - 1,200 cm-1 (0.7-8.3 µm) |
| Aperture inch (mm) |
1.5 (38) |
| Throughput |
7 x 10-3 (cm2 Sr) for acceptance angle corresponding to 1 cm-1 resolution |
| Resolution* |
Selectable from 0.5-64 cm-1 in 8 steps; 0.5 cm-1 resolution corresponds to 0.02 nm at 700 nm and 0.04 µm at 28 µm |
| Scanning Mirror Speed at 40000 Hz** |
15.8 mm/s |
| Scanning Mirror Speed at 25000 Hz |
25.3 mm/s |
| Scanning Mirror Speed at 5000 Hz** |
3.15 mm/s |
| Reference Signal |
Two HeNe laser sinusoidal interferograms in-quadrature for scanner control and data acquisition |
| ZPD Point |
Scanning mirror can be finely adjusted by the software to get ZPD point exactly in the middle of a scan; this position will be maintained with zero error as long as the unit is powered up |
| Interferogram |
Double Sided |
| Oversampling |
1x, 2x, 4x |
| Wavelength Accuracy |
0.01 cm-1 |
| Signal to Noise |
1000:1 at 2500 cm-1, 4 cm-1 resolution, 1 scan sample/1scan reference, using DTGS detector |
| Optical Axis Height inch (mm) |
2.88 (73.1) |
| Dimensions inch (mm) |
22.25 x 12 x 6.75 (565.2 x 304.8 x 171.5) |
| Weight lbs (kg) |
35 (16) |
*Tuned for 1° divergence, exiting the Scanner.
**Frequency of the reference interferogram.
Data Acquisition
| Computer Interface |
USB 2.0 |
| Hardware |
Internal 16 bit A/D converter with 100kHz throughput |
| Sampling Frequency |
80 kHz - 1 kHz with oversampling; sampling pulses can be programmably delayed |
| Main Amplifier |
Gain of 0.5 - 64 in 8 steps; may be chosen manually or automatically |
| Low/High Pass Filters |
"8 low pass filters with cut-off frequencies 60 kHz - 0.3 kHz 3 high pass filters with cut-on frequencies 10 - 1,000 Hz Programmably turned on/off depending on scan speed and spectral range" |
| External Data Acquisition |
Signals are available through a special connector for optional external data acquisition system: sampling trigger, beginning and end of useful data range, direction |
| Software |
Windows based packages for instrument control and data acquisition. |
| Selectable Units |
cm-1, µm, nm, eV, kcal/mol, kJ/mol, Kcm-1, µm, nm, eV, kcal/mol, kJ/mol, Kcm-1, µm, nm, eV, kcal/mol, kJ/mol, K |
| Type of Data Presentation |
Interferogram, single beam, transmittance, absorbance |
Software Functions
| Set Scan Parameters |
Speed, resolution, oversampling on/off, bidirectional data acquisition on/off |
| Scanner Calibration |
Fine adjustment of ZPD and delay of A/D converter triggering signals |
| Set FFT Parameters |
Type of apodization, zero fill, parameters for phase correction and scaling |
| Set the Main Amplifier Parameters |
Gain, low and high pass filters |
| Calculations |
Basic mathematic operations, black body curves |
| Save Data File |
ASCII, Binary MatLab Files |
| Software Development |
Microsoft Active X Control allows you to build your own specific application using Visual Basic, Visual C++, MatLab®, Labview, or other Microsoft application compatible with Active X technology. |
Computer Requirements
Windows XP with SP3 USB 2.0 Hub
Minimum 512MB Memory
High Resolution Monitor
Pentium 2 or higher >2.6 GHz
Internet Explorer 6.0 or higher
CD ROM
500MB minimum available space required for program installation.