The MG series are CW 532 nm diode-pumped solid state lasers designed to meet the unique requirements of OEM applications. Output characteristics have been optimized for high performance, delivering excellent mode quality, outstanding long-term stability, excellent beam-pointing performance and long product lifetime.
With a design based on the innovative technology of the Millennia® series, the MG is only available in a 2 W platform.
Features
- Patented intracavity doubling process (QMAD) provides ultra-low optical noise less than .1 % rms (10 Hz - 10 MHz)
- Permanently aligned and sealed linear cavity design provides excellent long term stability & industrial reliability
- Rugged, compact, air-cooled, permanently sealed industrial resonator provides stable operation in the most demanding environments
- Boresighted 532nm beam provides tight positional and angular tolerances for ease of integration
- Maintenance free laser head and field replaceable ProLite pump diode offers easy system maintenance
- Air-cooled, rack mountable power supply w/ internal or external diode module options