The MG series are CW 532 nm diode-pumped solid state lasers designed to meet the unique requirements of OEM applications. Output characteristics have been optimized for high performance, delivering excellent mode quality, outstanding long-term stability, excellent beam-pointing performance and long product lifetime.
With a design based on the innovative technology of the Millennia® series, the MG is only available in a 2 W platform.