MG CW Solid State Green Laser
  • Patented intracavity doubling process (QMAD) provides ultra-low optical noise less than .1 % rms (10 Hz - 10 MHz)
  • Permanently aligned and sealed linear cavity design provides excellent long term stability & industrial reliability
  • Rugged, compact, air-cooled, permanently sealed industrial resonator provides stable operation in the most demanding environments
  • Boresighted 532 nm beam provides tight positional and angular tolerances for ease of integration
  • Maintenance free laser head and field replaceable ProLite pump diode offers easy system maintenance
  • Air-cooled, rack mountable power supply w/ internal or external diode module options
Share This Page
DescriptionSpecifications Models

The MG series are CW 532 nm diode-pumped solid state lasers designed to meet the unique requirements of OEM applications. Output characteristics have been optimized for high performance, delivering excellent mode quality, outstanding long-term stability, excellent beam-pointing performance and long product lifetime.

With a design based on the innovative technology of the Millennia® series, the MG is only available in a 2 W platform.

Applications
  • Semiconductor wafer inspection
  • Medical Diagnostics
  • Raman imaging

Available Products
 Model
 MG-532C-2000