|
|
| MFN Series Miniature Linear Stages |
|
|
|
|
Key Features
|
-
Up to 25 mm travel in a low-cost and compact design- Precision-ground, double-row ball bearings ensure accurate linear travel with high load capacity
- Up to 55 nm encoder resolution beneficial for low speed scanning applications
- Vacuum-compatible versions to 10-6 Torr.
|
|
|
|
Product Description
Product Detail
Specifications
Drawings
|
Product Description
Designed for space-limited applications and compact multi-axis assemblies, MFN Series linear stages supply very high resolution, single-axis translation in a low-cost, motorized package. Typical applications for this stage are fiber optic alignment, laser diode research, and inspection systems. A miniature DC or stepper motor, housed within the carriage of the stage, actuates motion via a backlash-compensated lead screw and nut system. Precision-ground, double-row ball bearings ensure accurate linear travel. To meet high positioning requirements, a motor-mounted rotary encoder delivers better than 0.1 mm resolution. End-of-run limit switches prevent bearing damage from accidental over-travel. Components mount to the top surface of the stage via tapped mounting holes. Modular stage design facilitates easy assembly of MFN Series stages into multi-axis configurations.
Designed for space-limited applications and compact multi-axis assemblies, MFN Series linear stages supply very high resolution, single-axis translation in a low-cost, motorized package. Typical applications for this stage are fiber optic alignment, laser diode research, and inspection systems. A miniature DC or stepper motor, housed within the carriage of the stage, actuates motion via a backlash-compensated lead screw and nut system. Precision-ground, double-row ball bearings ensure accurate linear travel. To meet high positioning requirements, a motor-mounted rotary encoder delivers better than 0.1 mm resolution. End-of-run limit switches prevent bearing damage from accidental over-travel. Components mount to the top surface of the stage via tapped mounting holes. Modular stage design facilitates easy assembly of MFN Series stages into multi-axis configurations.
| |
|
|
|
|
|
|
|
Ordering Information | | Quantity | Model | Description | Outlet Price | Original Price | | | M-MFN08CC | Miniature Linear Stage, DC Motor, 8mm Travel, Metric | | $1347.00 | | | M-MFN08PP | Miniature Linear Stage, Stepper Motor, 8mm Travel, Metric | | $1347.00 |
| |
|
|
|
|
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|