|  
   
  Opto-Mechanics
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Post and Rod Systems
    Rail Systems
    Specialty Optical Mounts
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Mirror Mounts > MFM Series Flexure Industrial Optical Mounts

MFM Series Flexure Industrial Optical Mounts
MFM Series Flexure Industrial Optical Mounts
(left to right) MFM-100, A-75-50, MFM-075, MFM-050
MFM-100
MFM-075
MFM-050
A-75-50

  • Ultra-stable stainless steel construction
  • Compact, kinematic design with 80-pitch hex head adjustment screws
  • ±3.5° of precise, orthogonal adjustment
  • Mount 0.5, 0.75, or 1 in. (12.7, 19.05, or 25.4 mm) diameter optics
  • Optional mounting bracket

Product Description Product Detail Specifications Drawings Catalog PDF 3-D Model
Product Description
Newport’s compact, highly stable flexure mirror mounts are designed for “set and forget” OEM applications. All steel construction, stiff flexure pivots, and precision adjustment screws provide excellent mechanical and thermal stability.
80-pitch adjustment screws yield arc sec-level sensitivity over a ±3.5° range. Adjustment is easy using an Allen wrench or our optional BD-05 ball driver. No bulky knobs risk accidental misalignment in the field. Mirrors can mount in either face, so adjustments can be made from the front or the back of the mount. A mirror can be secured with the built in nylon-tipped set screw or adhesive. For the MFM-075, an optional adaptor, Model A-75-50, is available to accommodate 0.5 in. (12.7 mm) optics.


Ordering Information
 Quantity Model Description Price
  MFM-050 MFM Flexure Industrial Optical Mount, 12.7mm (1/2 inch) 
  MFM-075 MFM Flexure Industrial Optical Mount, 19.05mm (0.75 inch) 
  MFM-100 MFM Flexure Industrial Optical Mount, 25.4mm (1 inch) 
  MFM-050-B Mounting bracket for MFM-050 
  MFM-B Mounting bracket for MFM-075 or MFM-100 
  A-75-50 Optical Diameter Adapter, 19.1mm to 12.7mm, (0.75 to 0.5 inch) 
  BD-05 Ball Driver, 0.05 inch Adjustment 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .