Product Description
Newports compact, stainless steel, flexure mirror mounts are designed for set and forget OEM applications. Welded construction, stiff flexure pivots, and precision adjustment screws provide excellent mechanical stability.
80-pitch adjustment screws yield arc sec-level sensitivity over a ±3.5° range. Adjustment is easy using an Allen wrench or our optional BD-05 ball driver. No bulky knobs risk accidental misalignment in the field. Mirrors can mount in either face, so adjustments can be made from the front or the back of the mount. A mirror can be secured with the built in nylon-tipped set screw or, using the adhesive wells, permanently bonded to the mount. For the MFM-075, an optional adaptor, Model A-75-50, is available to accommodate 0.5 in. (12.7 mm) optics.
Newports compact, stainless steel, flexure mirror mounts are designed for set and forget OEM applications. Welded construction, stiff flexure pivots, and precision adjustment screws provide excellent mechanical stability.
80-pitch adjustment screws yield arc sec-level sensitivity over a ±3.5° range. Adjustment is easy using an Allen wrench or our optional BD-05 ball driver. No bulky knobs risk accidental misalignment in the field. Mirrors can mount in either face, so adjustments can be made from the front or the back of the mount. A mirror can be secured with the built in nylon-tipped set screw or, using the adhesive wells, permanently bonded to the mount. For the MFM-075, an optional adaptor, Model A-75-50, is available to accommodate 0.5 in. (12.7 mm) optics.