Designed for space-limited applications and compact multi-axis assemblies, MFA Series linear stages supply very high resolution, single-axis translation in a low-cost, motorized package. Typical applications for this stage are fiber optic alignment, laser diode research, bio-medical applications and inspection systems.
MFA linear stages are available in two versions: The MFA-CC DC-motor features an integrated gear-box and a motor-mounted high resolution 2,048 cts/rev rotary encoder. The high-resolution position feedback and low-friction mechanical design ensures ultra-smooth motion with 100 nm sensitivity. The DC motor supplies an optimized output torque that permits the use of a lower ratio step-down gear allowing for faster motion with higher reliability and lower backlash. Hence, the MFA-CC is the recommended choice for applications that require small incremental motion with high dynamic speed range and good repeatability. The MFA-PP and MFA-PPD stepper motor versions are more economic solutions for less demanding applications. End-of-run limit switches prevent bearing damage from accidental over-travel.
MFA stages feature an all-steel construction that provides a higher stiffness-to-weight ratio and lower thermal expansion compared to aluminum designs. The result is superior performance in a smaller footprint. The smooth motion of the MFA linear stages is further accentuated by Newport's proprietary double-row linear ball bearing design with bearing ways that are directly machined into the structural eframe of the stage. Compared to alternative solutions that use commercial bearings, MFA linear stages offer a higher load capacity and stiffness with low pitch and yaw errors.
Another benefit of Newport's integrated bearing ways is the availability of 4 widely spaced mounting holes for base mounting and XY-assemblies. This provides better stress distribution and allows for more rigid multi-axis combinations than other designs that provide only a line contact with 2 mounting holes.
Design Details
| Base Material |
Stainless steel |
| Bearings |
Double row linear ball bearings |
| Drive Mechanism |
Backlash compensated leadscrew |
| Drive Screw Pitch (mm) |
0.5 |
| Reduction Gear |
MFA-CC
: 1:14 |
| MFA-PP
: 1:43 |
| Feedback |
MFA-CC: Motor mounted rotary encoder; 2,048 cts/rev MFA-PP: None |
| Limit Switches |
Optical switches |
| Origin |
Uses motor side limit for homing, typically < 5 µm repeatability |
| Motor |
MFA-CC: UE1724SR MFA-PP: UE16PP, 1 Full step = 0.485 µm |
| Cable (m) |
1.5 (included) |
| Vacuum Compatibility |
Vacuum compatible versions are available up to 10-6 hPa using DC motor (MFA-CCV6). Maximum load, speed and acceleration are divided by two. |
Specifications
|
MFA-PP
|
MFA-PPD
|
MFA-CC
|
| Travel Range [in. (mm)] |
1.0 (25.4) |
| Resolution (µm) |
0.00757 1 |
0.00757 1 |
0.0175 |
| Minimum Incremental Motion, Linear (µm) |
0.1 |
| Uni-directional Repeatability, Guaranteed, guaranteed 2 (µm) |
0.5 |
0.3 |
| Bi-directional Repeatability, guaranteed 2 (µm) |
1.5 or ± .75 |
1.5 or ± .75 |
| On-Axis Accuracy, guaranteed 2 (µm) |
6.0 or ± 3.0 |
| Maximum Speed (mm/s) |
0.3 |
1.0 |
2.5 |
| Pitch, guaranteed 2 (µrad)4 |
200 or ± 100 |
| Yaw, guaranteed 2 (µrad)4 |
100 or ± 50 |
| MTBF |
10,000h at a 1kg load with a 20% duty cycle |
| Weight [lb (kg)] |
1.3 (0.6) |
1 Equals 1/64th of a full step
2 Shown are peak to peak, guaranteed specifications or ± half the value as sometimes shown. for the definition of typical specifications which are about 2X better than the guaranteed values see
Motion Control Metrology Primer.
3 After backlash compensation
4 To obtain arcsec units, divide µrad value by 4.8
For the definition of specifications see
Motion Basics and Standards.
Load Characteristics and Stiffness
| Cz, Normal centered load capacity |
50 N |
| -Cx, +Cx, Axial load capacity |
10 N |
| kαx, Compliance in roll |
60 µrad/Nm |
| kαy, Compliance in pitch |
10 µrad/Nm |
| Q, Off-center load |
Q≤Cz / (1 + D/20) |
| D, Cantilever distance in mm |
|
Motor cables are included.
Controller Compatibility
Please Refer to the table below for information on controller compatibility of MFA Miniature Steel Stages.
|
Family |
Max. Power Consumption (W) |
XPS1 driver module |
Compatibility |
|
ESP3011 |
SMC100CC1 |
SMC100PP1 |
NSC200 |
| MFA-CC4 |
10 |
XPS-DRV01 |
X |
X |
|
|
| MFA-PP |
10 |
|
|
|
|
X |
| MFA-PPD |
10 |
XPS-DRV01 |
X |
|
X |
|
1. Enhanced System Performance (ESP) Controller
4. For integrated stage and controller products, see
CONEX Integrated Linear Stages and DC Controller
XPS Series
|
Model |
Description |
| XPS-C2
|
2-axis Universal Controller/Driver, ethernet |
| XPS-C4
|
4-axis Universal Controller/Driver, ethernet |
| XPS-C6
|
6-axis Universal Controller/Driver, ethernet |
| XPS-C8
|
8-axis Universal Controller/Driver, ethernet |
| XPS-DRV01
|
PWM drive module for DC brush and stepper motors, 3A/48V max. |
| XPS-DRV03
|
High performance PWM drive module for DC motors, 5A/48V max. |
Note: XPS-DRVxx card is required for each axis when used with XPS
ESP301 Series
|
Model |
Description |
| ESP301-1G
|
ESP301 Motor Controller/Driver, 1 axis, w/ GPIB and USB |
| ESP301-1N
|
ESP301 Motor Controller/Driver, 1 axis, USB |
| ESP301-2G
|
ESP301 Motor Controller/Driver, 2 axis, w/ GPIB and USB |
| ESP301-2N
|
ESP301 Motor Controller/Driver, 2 axis, USB |
| ESP301-3G
|
ESP301 Motor Controller/Driver, 3 axis, w/ GPIB and USB |
| ESP301-3N
|
ESP301 Motor Controller/Driver, 3 axis, USB |
SMC Series
|
Model |
Description |
| SMC100CC
|
Single-axis DC motor controller/driver |
| SMC100PP
|
Single-axis stepper motor controller/driver |
Note: Refer to SMC series product page for power supply and available cable accessories
NewStep Series
|
Model |
Description |
| NSC200
|
NewStep single axis, hand-held, stepper motor controller/driver |
Note: Refer to NSC200 series product page for power supply and available cable accessories
CONEX Series - Integrated Controller
|
Model |
Description |
| CONEX-MFACC
|
MFA-CC Linear Stage Integrated with CONEX Controller |