|  
Sign In  Or  Create New Account
  Fiber Optics
    Fiber Optic Component
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Fiber Optic Detector and Power Meter
    Fiber Optic Kits
    Fiber Optic Light Source
    Fiber Optics Tool
    High Speed Detectors
    Optical Fiber Alignment Stages
    Optical Fiber and Patch Cable
    Optics and Optical Component
    Polarization Control And Measurement
 Show All Product Lines
Home > Products > Fiber Optics > Fiber Optic Component > MDL Series Optical Fiber Delay Lines, Motorized

MDL Series Optical Fiber Delay Lines, Motorized
MDL  Series Optical Fiber Delay Lines, Motorized

  • Stand-alone and remote operation via RS-232
  • Instant scan interruption and current position display
  • Electronic backlash compensation
  • Delay position readout in picosecond and millimeter
  • Relative zero position setting

Product DescriptionSpecificationsDownloadsCatalog PDF Related Products
Product Description
The MDL Series Motorized Variable Optical Delay Lines provide precision optical path delays of up to 17 cm, which corresponds to 560 picoseconds maximum delay in the time domain. Driven by a DC motor with an integrated encoder, the motorized variable optical delay line offers a high delay resolution of 1 fs for both 330 and 560 pico-second models. These motorized optical delay lines employ a compact and rugged package design that makes the device ideal for network equipment and test instrument integration. The delay lines can also be used in laboratories for precision optical path length control or timing alignment. The major applications include time division multiplexing (TDM), pulse alignment, optical spectrum analysis, and interferometry. The MDL Series can also be used to vary the modulation phase of reflections for the testing of reflection effects on transmitters.



Ordering Information
 Quantity  Model  Description  Price
 
4 Weeks
 MDL-2-3-NC-S  Motorized Variable Delay Line, 1310/1550 nm, 330 ps, SMF-28 Pigtails, No Conn.  
$4190.00
 
4 Weeks
 MDL-2-6-NC-S  Motorized Variable Delay Line, 1310/1550 nm, 560 ps, SMF-28 Pigtails, No Conn.  
$5270.00
 
4 Weeks
 MDL-2-3-FP-S  Motorized Variable Delay Line, 1310/1550 nm, 330 ps, SMF-28 Pigtails, FC/PC  
$4240.00
 
4 Weeks
 MDL-2-3-FA-S  Motorized Variable Delay Line, 1310/1550 nm, 330 ps, SMF-28 Pigtails, FC/APC  
$4250.00
 
4 Weeks
 MDL-2-6-FP-S  Motorized Variable Delay Line, 1310/1550 nm, 560 ps, SMF-28 Pigtails, FC/PC  
$5310.00
 
4 Weeks
 MDL-2-6-FA-S  Motorized Variable Delay Line, 1310/1550 nm, 560 ps, SMF-28 Pigtails, FC/APC  
$5320.00
 
4 Weeks
 MDL-1-3-FP-P  Motorized Variable Delay Line, 1550 nm, 330 ps, PM Pigtails, FC/PC Connectors  
$5030.00
 
4 Weeks
 MDL-1-3-FA-P  Motorized Variable Delay Line, 1550 nm, 330 ps, PM Pigtails, FC/APC Connectors  
$5050.00
 
4 Weeks
 MDL-1-6-FP-P  Motorized Variable Delay Line, 1550 nm, 560 ps, PM Pigtails, FC/PC Connectors  
$6100.00


Related Products

Fiber Optic Mating Adapter Sleeves




Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .