DescriptionSpecifications
Models
Catalog PDF
Specifications
| Single Mode Models | Polarization Maintaining Models |
| Wavelength Range () | | 1310 & 1500-1600 |
| Optical Delay Range (ps) | 0 to 330 or 0 to 560 |
| Optical Delay Resolution (fs) | 1 |
| Optical Delay Accuracy (ps) | ± 0.01 (entire range) |
| Optical Delay Repeatability (ps) | ± 0.01 (entire range) |
| Operation Modes | Point-to-point, Continuous scan operation and PC control (RS-232) |
| Insertion Loss, Typical (dB) | |
| Return Loss (dB) | |
| Extinction Ratio | N/A | >18 |
| Polarization Dependent Loss, Maximum () | |
| Maximum Optical Power () | |
| Input Voltage | 12 VDC/1A (Max) |
| Operating Temperature Range (°C) | |
| Storage Temperature Range (°C) | -20 to 60 |
| Fiber Type | Single Mode | Polarization Maintaining |
| Dimensions [in. (mm)] (330 ps version) | 1.6 x 4.0 x 7.0 (40.6 x 102 x 178) |
| Dimensions [in. (mm)] (560 ps version) | 1.6 x 4.4 x 9.0 in. (40.6 x 112 x 229 mm) |
| | Model | Description |
|
MDL-1-3-FA-P
|
Motorized Variable Delay Line, 1550 nm, 330 ps, PM Pigtails, FC/APC Connectors
|
|
MDL-1-3-FP-P
|
Motorized Variable Delay Line, 1550 nm, 330 ps, PM Pigtails, FC/PC Connectors
|
|
MDL-1-6-FP-P
|
Motorized Variable Delay Line, 1550 nm, 560 ps, PM Pigtails, FC/PC Connectors
|