|  
   
  Photonics Instruments, Fibers, and Components
    Discount Store - Photonics
    Educational Kits
    Fiber Optic Components
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Diode Control
    Laser Diode Mounts
    Optical Fibers and Accessories
    Polarization Measurement and Control
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components > Fiber Optic Components > MDL Series Motorized Variable Optical Delay Lines

MDL Series Motorized Variable Optical Delay Lines
MDL  Series Motorized Variable Optical Delay Lines

  • Stand-alone and remote operation via RS-232
  • Instant scan interruption and current position display
  • Electronic backlash compensation
  • Delay position readout in picosecond and millimeter
  • Relative zero position setting

Product Description Specifications Downloads Catalog PDF
Product Description
The MDL Series Motorized Variable Optical Delay Lines provide precision optical path delays of up to 17 cm, which corresponds to 560 picoseconds maximum delay in the time domain. Driven by a DC motor with an integrated encoder, the motorized variable optical delay line offers a high delay resolution of 1 fs for both 330 and 560 pico-second models. These motorized optical delay lines employ a compact and rugged package design that makes the device ideal for network equipment and test instrument integration. The delay lines can also be used in laboratories for precision optical path length control or timing alignment. The major applications include time division multiplexing (TDM), pulse alignment, optical spectrum analysis, and interferometry. The MDL Series can also be used to vary the modulation phase of reflections for the testing of reflection effects on transmitters.


Ordering Information
 Quantity Model Description Price
  MDL-2-3-NC-S Motorized Variable Delay Line, 1310/1550 nm, 330 ps, SMF-28 Pigtails, No Connectors 
  MDL-2-6-NC-S Motorized Variable Delay Line, 1310/1550 nm, 560 ps, SMF-28 Pigtails, No Connectors 
  MDL-2-3-FP-S Motorized Variable Delay Line, 1310/1550 nm, 330 ps, SMF-28 Pigtails, FC/PC Connectors 
  MDL-2-3-FA-S Motorized Variable Delay Line, 1310/1550 nm, 330 ps, SMF-28 Pigtails, FC/APC Connectors 
  MDL-2-6-FP-S Motorized Variable Delay Line, 1310/1550 nm, 560 ps, SMF-28 Pigtails, FC/PC Connectors 
  MDL-2-6-FA-S Motorized Variable Delay Line, 1310/1550 nm, 560 ps, SMF-28 Pigtails, FC/APC Connectors 
  MDL-1-3-FP-P Motorized Variable Delay Line, 1550 nm, 330 ps, PM Pigtails, FC/PC Connectors 
  MDL-1-3-FA-P Motorized Variable Delay Line, 1550 nm, 330 ps, PM Pigtails, FC/APC Connectors 
  MDL-1-6-FP-P Motorized Variable Delay Line, 1550 nm, 560 ps, PM Pigtails, FC/PC Connectors 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .