|
|
| M-DI47 Series Iris Diaphragms |
|
|
Post sold separately.
|
-
Smooth, continuous aperture control- 2.573 mm aperture range
- Four models
- Post mountable
- Compatible with X26 Rail System
|
|
|
|
Product Description
Product Detail
Specifications
Drawings
|
Product Description
M-DI47 Series Iris Diaphragms have a continuously variable aperture for applications including adjusting the numerical aperture of a lens, aligning a laser beam, or controlling the intensity of a diffuse beam. They may also be used as baffles to reduce spurious reflections and scattered light. Four sizes are available, spanning aperture sizes from 2.573 mm in overlapping ranges.
M-DI47 Series Iris Diaphragms have a continuously variable aperture for applications including adjusting the numerical aperture of a lens, aligning a laser beam, or controlling the intensity of a diffuse beam. They may also be used as baffles to reduce spurious reflections and scattered light. Four sizes are available, spanning aperture sizes from 2.573 mm in overlapping ranges.
|
|
|
|
|
Ordering Information | | Quantity | Metric Model | Description | Price | | | M-DI47.28 | Iris Diaphragm, 2.5 - 27 mm Aperture | | | | M-DI47.40 | Iris Diaphragm, 2.8 - 40 mm Aperture | | | | M-DI47.50 | Iris Diaphragm, 5 - 49 mm Aperture | | | | M-DI47.68 | Iris Diaphragm, 7 - 73 mm Aperture | |
| |
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|