|  
Sign In  Or  Create New Account
  Light Test and Measurement
    Beam Analysis
    Detectors For Power Meters
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    High Speed Photodiode Detectors
    Laser Diode Control
    Laser Diode Mounts
    Low Light Sensing
    Optical Power and Energy Meters
    Photonics Outlet
 Show All Product Lines
Home > Products > Light Test and Measurement > Detectors For Power Meters > Low-Power Wand Optical Detectors

Low-Power Wand Optical Detectors
Low-Power Wand Optical Detectors
818-ST-UV/DB

  • Highly protective and rugged aluminum housing (818-ST-UV model)
  • Power levels from pW to 2W with sliding OD3 filter
  • Wavelengths from 200 - 1,100nm (818-ST-UV model)
  • Detachable DB15 calibration module
  • EMI/RFI Shielded
Compatible Power Meter Models for /DB Models
Compatible Power Meter Models for /CM Models
  • 1835-C/2935-C
  • 1830-C
  • 840-C
  • 2832-C

Product DescriptionProduct DetailSpecificationsDrawings
Product Description
The 818-ST and 818-ST-UV low power wand detectors put all the performance of the popular 818-SL (silicon) and 818-UV (UV-enhanced silicon) detector into a narrow-profile, hand-held wand. Incorporating a large area 10 mm X 10 mm photodiode, these slim optical sensors are ideal for laser and other optical power measurements in tight locations with busy setups. It even provides a built-in calibrated OD3 attenuator at the flick of a button. The UV-enhanced detector is packaged in aluminum housing to avoid burning of plastic housing, resulting in potential damages on optics in the setup, especially in the UV wavelength range. The calibration module is detachable from the BNC connector, allowing interfacing with Newport meters, an oscilloscope, or a current meter as well.
All detectors are supplied with a NIST traced calibration report that details individual detector responsivity measured with and without attenuator. The standard BNC connector allows flexible interfacing with oscilloscopes, lock-in amplifiers or current meters. The model indicated by the /DB suffix come with an additional BNC/DB15 calibration module that provides direct compatibility with Newport’s latest power meters, including 1916-C, 842-PE, 1918-C, 1931/2931-C, and 1936/2936-C. The models indicated by the /CM suffix come with an additional BNC/8-pin mini-DIN calibration module ...



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 818-ST-UV  Low Power Wand Detector, UV-Silicon, 200–1100 nm, OD3 Attenuator, BNC Connector  
$882.00
 
Available Today
 818-ST-UV/DB  Low Power Wand Detector, UV-Silicon, 200–1100 nm, OD3 Attenuator, DB15 Calibration Module  
$1150.00
 
Available Today
 818-ST  Low Power Wand Detector, Silicon, 400–1100 nm, OD3 Attenuator, BNC Connector  
$450.00
 
3 Weeks
 818-ST/DB  Low Power Wand Detector, Silicon, 400–1100 nm, OD3 Attenuator, DB15 Calibration Module  
$690.00
 
Available Today
 818-ST-UV/CM  Hand Held Low Power Detector, UV-Silicon, 200–1100 nm, OD3 Attenuator, Calibration Module  
$1092.00
 
Available Today
 818-ST/CM  Hand Held Low Power Detector, Silicon, 400–1100 nm, OD3 Attenuator, Calibration Module  
$605.00


Related Products

1918-C (High-Performance Hand-Held Optical Power and Energy Meter)


• 1916-C High-Performance Hand-Held Optical Power and Energy Meter
• 1936-C/2936-C Optical Power/Energy Meters, High Performance
• 918D Low-Power Photodetectors, 918D Series
• 918D-IS Fiber Optic Detectors
• 818P Thermopile Detectors, High Power 818P Series
• 818E Pyroelectric Detectors, Energy 818E Series


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .