Additional Documentation
Technical Notes
Tutorials
Newport offers a complete line of optical meters and Low Power Sensors. Our sensor line is very flexible and can be used to measure power and energy with both free-space and fiber optic inputs. The following tables, in combination with the Detector Performance Charts, should help identify the optical meter/detector combination appropriate for your particular optical measurement needs. It is always a good idea to select a detector that suits your needs before selecting an optical meter.
Selecting a Low Power Sensor
Click Low Power Sensors to shop or browse all of our standard models, or select a product series below to learn more about our products and capabilities. We also offer a complete line of Power and Energy Meters. We also offer a full line of Photodiode Sensor Accessories. Our low power sensors offer the following features:
- Complete fiber optic and free space optic accessories available
- Highest quality photodiodes are used
- Low NEP (noise equivalent power) with wide dynamic ranges
- EMI/RFI shield to minimize noise from environment
| Series |
Features and Benefits |
 |
Low-Cost Calibrated Photodiode Sensors |
Low Cost, ideal for low budget and low power applications Power levels from pW to 3 mW Detachable Calibration Modules /DB suffix indicates DB15 calibration module, no /CM models |
 |
818 Low-Power Calibrated Photodiode Sensors |
Industry standard models with broad customer base Power levels from pW to 3 W via a matching OD3 attenuator Both DB15 (/DB models) and 8-pin DIN (/CM models) calibration modules available, all detachable |
 |
918D Low-Power Calibrated Photodiode Sensors |
Power levels from pW to 3 W with an integrated OD3 attenuator Buily-in therminstor for automatic thermal drift compensation Built-in attenuator On/OFF sensor Designed for lowest noise operation DB15 calibration module only |
 |
Wand Style Calibrated Photodiode Sensors |
Rugged aluminum housing with ergonomic design Si and UV-enhanced Si detectors available (200 1100 nm) Slim design with an integrated sliding OD3 attenuator Both DB15 (/DB) and 8-pin DIN (/CM) cal modules all detachable |
 |
Photodiode Sensors, Ophir Compatible |
Compatible with Ophir power meters Spectral range including UV and IR Large dynamic range Swivel mount for hard to measure places Comes with filter in / filter out options NIST traceable |
 |
Integrating Sphere Fiber Optic Sensors |
Integrating sphere design enabling the most accurate and polarization independent measurements from all fiber optic sources Continuous measurements over the entire 4001650 nm wavelength range Optical power input up to 200 mW Bare fiber and FC, ST, LC, and SC connector adapters included |
 |
Modular Integrating Sphere Sensors |
2", 3.3" and 5.3" sphere size available Si or InGaAs detectors used Measurements insensitive to exact detector positioning Signal attenuation, advantageous in measurement of high-power beams |
 |
Pb and PbSe Photoconductor Sensors |
Excellent detectors for the 1 to 4.5 µm region Low noise signal amplifier Built-in bias supply Selectable gains of 2, 10, and 50 1.5 Inch Series Flange Mount |
 |
Flange Mount Photodiode Sensors |
Large area models Room temperature and cooled models Models with spectral calibration 1.5 Inch Series Flange Mount |
 |
TE Cooled HgCdZnTe Sensors |
10 Hz to 140 kHz bandwidth Broad spectral range - 2.8 to 6 µm Complete, packaged systems |
The following table provides an easy compatibility chart for Newports various active and obsolete optical power meters and detectors. Also see Optical Power and Energy Meter Selection Guide.
| Power Meter |
818-xx(-L) |
818-xx/CM 818-F-xx |
818-xx(-L)/DB
|
918 |
918D |
| Optical Power and Energy Meters, 1936-C/R and 2936-C/R |
15-pin CM* |
841-DIN |
√ |
|
√ |
| Benchtop Optical Meter, 1928-C |
| Optical Power Meter, High-Performance Hand-Held, 1918-R |
| Portable Optical Power Meter, 842-PE |
| 1935-C/2935-C (obsolete) |
| Economic Portable Optical Power Meter, 1916-R |
15-pin CM* |
841-DIN |
√ |
|
√ |
| Handheld Laser Power Meter, 1917-R |
| Virtual Optical Power Meter, 841-P-USB |
| 1931-C/2931-C (obsolete) |
15-pin CM* |
841-DIN |
√ |
|
√ |
| 1815-C (obsolete) |
√ |
Remove Cal Module (CM) |
Remove Cal Module (CM) |
|
818P-BNC |
| 1825-C (obsolete) |
√ |
Remove Cal Module (CM) |
Remove Cal Module (CM) |
|
818P-BNC |
| 1835-C/2835-C (obsolete) |
8-pin CM* |
√ |
|
|
|
| 841-PE (obsolete) |
8-pin CM* + 841-DIN |
841-DIN |
|
|
|
| 1930-C/2930-C (obsolete) |
8-pin CM* + 818-ADAPT-OPM |
818-ADAPT-OPM |
|
√ |
|
| 2832-C (obsolete) |
8-pin CM* |
√ |
|
|
|
| 1830-C (obsolete) |
| 840-C (obsolete) |
Notes: √ indicates that the power meter and the optical detector combinations are directly compatible, while "blank" indicates incompatible. Otherwise, an adapter is required as mentioned in the table.
* 8-pin CM or 15-pin CM indicate that a 8-pin or a 15-pin calibration module is required, respectively. Please contact Newport to obtain one at 1-800-222-6440 or Tech@newport.com.
On the left is /DB and on the right is the /CM calibration module, respectively.
1) Power meter dependent. Minimum 1% duty cycle is recommended.
2) Maximum peak power density for OD3 attenuator that comes with the 818/918D Series detectors is 2W/cm2.
3) Upper power limit depends on several factors, e.g., sphere size, port aperture size and wavelength.
4) These detectors actually measure power, but the energy can be derived by the calculation, energy = power/(rep rate).
Detector Performance Charts
Note: The gradient shaded regions of the detector power and energy operating ranges reflect the dependence of the measurement noise floor on the amplifying electronics used with the detector. Newport's optical meters are designed to minimize the noise floor.