|
|
| Low-Power Photodetector, 818 Series |
|
|
 818-SL/DB
|
- Calibrated power levels from pW to 2W, with highest quality photodetectors
- Wavelengths from 2001800 nm
- Matching patented, removable OD3 attenuator for each detector
- NIST traceable calibration
- EMI/RFI shielded
|
| Compatible Power Meter Models for /DB Models |
|
| Compatible Power Meter Models for /CM Models |
- 1835-C/2835-C
- 1830-C
- 840-C
- 2832-C
|
|
|
|
Product DescriptionProduct DetailSpecificationsDrawingsDownloads
Related Products
|
Product Description
Newport uses the highest quality photodiodes available in our 818 Series Low-Power Photoetector family. Available sensor types are: silicon (Si), UV-enhanced Si, Germanium, and Indium Gallium Arsenide (InGaAs). 818 photodetectors are supplied with a NIST traced calibration report that details individual detector responsivity measured with and without attenuator. The standard BNC connector allows flexible interfacing with oscilloscopes, lock-in amplifiers or current meters. The model indicated by the /DB suffix come with an additional BNC/DB15 calibration module that provides direct compatibility with Newports latest power meters, including 1916-C, 842-PE, 1918-C, 1931/2931-C, and 1936/2936-C. The models indicated by the /CM suffix come with an additional BNC/8-pin mini-DIN calibration module that provides compatibility with legacy Newport power meters such as 1835/2835-C. In both cases, the /CM and /DB adapters contain also the detector calibration data, model number, serial number and calibration date for seamless operation with the power meter. For more information about product compatibility, see . Exclusive OD3 attenuator technology extends the calibrated optical dynamic range of our photodiode sensor heads by three decades. The serial numbers for the detector and the attenuator are matched to ensure NIST traceability. For most accurate power reading, remove the attenuator when measuring power ...
Newport uses the highest quality photodiodes available in our 818 Series Low-Power Photoetector family. Available sensor types are: silicon (Si), UV-enhanced Si, Germanium, and Indium Gallium Arsenide (InGaAs). 818 photodetectors are supplied with a NIST traced calibration report that details individual detector responsivity measured with and without attenuator. The standard BNC connector allows flexible interfacing with oscilloscopes, lock-in amplifiers or current meters. The model indicated by the /DB suffix come with an additional BNC/DB15 calibration module that provides direct compatibility with Newports latest power meters, including 1916-C, 842-PE, 1918-C, 1931/2931-C, and 1936/2936-C. The models indicated by the /CM suffix come with an additional BNC/8-pin mini-DIN calibration module that provides compatibility with legacy Newport power meters such as 1835/2835-C. In both cases, the /CM and /DB adapters contain also the detector calibration data, model number, serial number and calibration date for seamless operation with the power meter. For more information about product compatibility, see . Exclusive OD3 attenuator technology extends the calibrated optical dynamic range of our photodiode sensor heads by three decades. The serial numbers for the detector and the attenuator are matched to ensure NIST traceability. For most accurate power reading, remove the attenuator when measuring power level < 1 mW. Also available are a variety of accessories such as collimating lens assemblies, fiber optic adapters, and a bare fiber adapter, and a 1 optic holder. (see Photodiode Detector Accessories) 
Ordering Information |
| Quantity |
Model |
Description |
Price |
Available Today |
818-UV |
818 Photodetector, UV Enhanced Silicon, 2001100 nm, BNC Connector |
$576.00 |
Available Today |
818-SL |
818 Photodetector, Silicon, 4001100 nm, BNC Connector |
$495.00 |
Available Today |
818-IR |
818 Photodetector, Germainium, 8001800 nm, BNC Connector |
$637.00 |
Available Today |
818-IG |
818 Photodetector, InGaAs, 8001650 nm, BNC Connector |
$1188.00 |
Available Today |
818-UV/DB |
818 Photodetector, UV Enhanced Silicon, 2001100nm, DB15 Calibration Module |
$650.00 |
1 Week |
818-SL/DB |
818 Photodetector, Silicon, 4001100 nm, DB15 Calibration Module |
$600.00 |
Available Today |
818-IR/DB |
818 Photodetector, Germainium, 8001800 nm, DB15 Calibration Module |
$695.00 |
1 Week |
818-IG/DB |
818 Photodetector, InGaAs, 8001650 nm, DB15 Calibration Module |
$1050.00 |
Available Today |
818-UV/CM |
818 Photodetector, UV Enhanced Silicon, 2001100 nm, 8-Pin DIN Cal Module |
$754.00 |
Available Today |
818-SL/CM |
818 Photodetector, Silicon, 4001100 nm, 8-Pin DIN Cal Module |
$691.00 |
Available Today |
818-IR/CM |
818 Photodetector, Germainium, 8001800 nm, 8-Pin DIN Cal Module |
$810.00 |
Available Today |
818-IG/CM |
818 Photodetector, InGaAs, 8001650 nm, 8-Pin DIN Cal Module |
$1354.00 |
|
Related Products |
 1918-C is the most advanced hand-held optical meter found in market (see Optical Power Meter, High-Performance Hand-Held, 1918-C) (Detector, post, post holder, and clamp sold separately)
|
For a variety of accessories to enhance the detector functionality, see Photodiode Detector Accessories. For an advanced photodetectors with an integrated temperature sensor and attenuator, see Low-Power Photodetectors, 918D Series. For advanced benchtop power meters, see Optical Power Meters, High-Performance, 1931-C/2931-C and see Optical Power and Energy Meters, High Performance, 1936-C/2936-C . Thermopile detectors are ideal for high power measurement, see Thermopile Detector Sensor, 818P Series For pulsed laser or light energy measurement, see Pyroelectric Detector Sensor, 818E Series |
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|