|  
   
  Light Test and Measurement
    Beam Analysis
    Detectors For Power Meters
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Detectors, Others
    Laser Diode Control
    Laser Diode Mounts
    Optical Power and Energy Meters
    Photonics Outlet
 Show All Product Lines
Home > Products > Light Test and Measurement > Detectors For Power Meters > Low-Power Detectors, Legacy 818 Series

Low-Power Detectors, Legacy 818 Series
Low-Power Detectors, Legacy 818 Series
818-SL and 818-IR

  • Power levels from pW to 2W, free-space and fiber optics
  • Wavelengths from 200–1800 nm
  • Patented, matched OD3 attenuator
  • NIST/NPL-traceable calibration included
  • EMI/RFI shielded
Compatible Power Meter Models
  • 1835-C/2835-C
  • 1830-C
  • 840-C
  • 2832-C

Product Description Product Detail Specifications Drawings Downloads Catalog PDF
Product Description
Newport uses the highest quality semiconductor detector materials available in our 818 Series Low-Power Detectors. In addition, each detector arrives with a complete full-spectrum calibration report detailing detector responsivity in 10 nm increments.
Proprietary detector optics are designed to address the problems associated with measuring coherent light (see Fig. 1 and 2). In ordinary detectors, coherent light causes reading errors across the detector surface and measurements are more sensitive to thermal drift. This results in an additional, unreported 5% to 8% calibration uncertainty when making laser power measurements. Newport’s detector design eliminates these problems for stable, uniform detector response.
Newport’s advanced in-house calibration facility performs the tightest calibrations in the business, further improving the absolute accuracy of our detectors. For more information, refer to Detector Calibration Services (see Optical Detector Calibration Services).
Exclusive OD3 attenuator technology extends the calibrated optical dynamic range of our Cylindrical and Hand-Held Wand Detectors by three decades, as shown in Fig. 4. Our patented attenuator design provides low reflection, high damage threshold and spectral flatness, without the damage susceptibility problems of thin-film attenuators or the spectral variance of simple volume-absorbing attenuators.
Calibration modules are required when using the 818 Series Low Power Detectors with Newport’s legacy power ...


818-F Series Ordering Information
 Quantity Model Description Price
  818-F-SL Fiber Optic Detector Module, Silicon, 400–1100 nm, Calibration Module 
  818-F-IR Fiber Optic Detector Module, Germanium, 780–1800 nm, Calibration Module 
  818-FA3-SMA 818-F Series Connector Adapter, SMA 
  818-FA3-FC 818-F Series Connector Adapter, FC 
  818-FA3-ST 818-F Series Connector Adapter, ST 


818 Series Ordering Information
 Quantity Model Description Price
  818-UV 818 Low Power Detector, UV Enhanced Silicon, 200–1100 nm, BNC Connector 
  818-UV/CM 818 Low Power Detector, UV Enhanced Silicon, 200–1100 nm, Calibration Module 
  818-ST-UV Low Power Wand Detector, UV-Silicon, 200–1100 nm, OD3 Attenuator, BNC Connector 
  818-ST-UV/CM Hand Held Low Power Detector, UV-Silicon, 200–1100 nm, OD3 Attenuator, Calibration Module 
  818-SL 818 Low Power Detector, Silicon, 400–1100 nm, BNC Connector 
  818-SL/CM 818 Low Power Detector, Silicon, 400–1100 nm, Calibration Module 
  818-ST Low Power Wand Detector, Silicon, 400–1100 nm, OD3 Attenuator, BNC Connector 
  818-ST/CM Hand Held Low Power Detector, Silicon, 400–1100 nm, OD3 Attenuator, Calibration Module 
  818-IR 818 Low Power Detector, Germainium, 800–1800 nm, BNC Connector 
  818-IR/CM 818 Low Power Detector, Germainium, 800–1800 nm, Calibration Module 
  818-IG 818 Low Power Detector, InGaAs, 800–1600 nm, BNC Connector 
  818-IG/CM 818 Low Power Detector, InGaAs, 800–1600 nm, Calibration Module 


818 Series Accessories Ordering Information
 Quantity Model Description Price
  818-FA2 Bare Fiber Holder Mount 
  FP3-FH1 Bare Fiber Holder 
  818-FA Fiber Adaptor Mount 
  FP3-SMA Connector Adaptor 
  FP4-ST ST Connector Adaptor 
  FP4-LC LC Connector Adapter 
  FP4-FC FC Connector Adaptor 
  FP4-SC SC Connector Adaptor 
  FP4-CORE-VIS Adaptor Core (430-700 nm) 
  FP4-CORE-NIR Adaptor Core (650-1000 nm) 
  FP4-CORE-IR Lensed Adaptor Core (1000-1550 nm) 
  841-DIN Mini-DIN to DB15 Detector Adapter for 818-xx/CM Series Detectors 



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .