|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Laser Accessories > Low-Power Photodetectors, 918D Series

Low-Power Photodetectors, 918D Series
Low-Power Photodetectors, 918D Series

  • Automatic thermal drift compensation
  • Integrated attenuator allows easy extension of measurement range, selectable from 10X to 1000X
  • Free-space and fiber optic measurements
  • Calibration data electronically stored inside detector
  • 2 m long cable allows easy integration into test systems
Compatible Power Meter Models

Product DescriptionProduct DetailSpecificationsDrawingsDownloads3-D Model
Product Description
The 918D Series Photodiode detector is designed to outperform Newport's industry proven 818 Series photodetector family (see Low-Power Photo Detectors, 818 Series), by enhancing their performance with advanced features. The optical detectors feature integrated calibration-data storage, built-in OD1, OD2 or OD3 attenuation filter with electronic position sensing (attenuator On/Off), and temperature sensing electronics for temperature drift compensation, making the detector more accurate in environments with small temperature fluctuations. UV-enhanced silicon, silicon germanium, indium gallium arsenide (InGaAs) detectors are available, covering the wavelength range from 200 to 1800 nm.
As with all other Newport sensor heads, the 918D Series photo detectors include a full spectral response calibration utilizing NIST-traceable standards calibrated with high-precision equipment maintained in Newport’s optical detector metrology facility. Each detector is shipped with its individual calibration data, which is electronically stored inside the detector's EEPROM. A certificate of calibration as well as the actual calibration curves and data are shipped with each detector for attenuator and no-attenuator modes.
Also available are a variety of accessories such as collimating lens assemblies, fiber optic adapters and a 1” optic holder. (see Low Power Photodiode Detector Accessories).



Ordering Information
 Quantity  Model  Description  Price
 
2 Weeks
 918D-UV-OD3  UV Enhanced Silicon Photodetector, 200–1100 nm, OD3 Attenuator, DB15  
$650.00
 
2 Weeks
 918D-SL-OD1  Silicon (Si) Photodetector, 400–1100 nm, OD1 Attenuator, DB15  
$595.00
 
7 Weeks
 918D-SL-OD2  Silicon Photodetector, 400–1100 nm, OD2 Attenuator, DB15  
$595.00
 
2 Weeks
 918D-SL-OD3  Silicon Photodetector, 400–1100 nm, OD3 Attenuator, DB15  
$595.00
 
1 Week
 918D-IR-OD1  Germanium (Ge) Photodetector, Ge, 780–1800 nm, OD1 Attenuator, DB15  
$695.00
 
4 Weeks
 918D-IR-OD2  Germanium Photodetector, 780–1800 nm, OD2 Attenuator, DB15  
$695.00
 
2 Weeks
 918D-IR-OD3  Germanium Photodetector, 780–1800 nm, OD3 Attenuator, DB15  
$695.00
 
2 Weeks
 918D-IG-OD1  InGaAs Photodetector, 800–1650 nm, OD1 Attenuator, DB15  
$1195.00
 
Available Today
 918D-IG-OD2  InGaAs Photodetector, 800–1650 nm, OD2 Attenuator, DB15  
$1195.00
 
Available Today
 918D-IG-OD3  InGaAs Photodetectorr, 800–1650 nm, OD3 Attenuator, DB15  
$1195.00
 
Available Today
 918D-BASE-KIT  Base Mounting Kit, 918D, Anodized Aluminum with Flanges(1)  
$45.00

1) 918D-BASE-KIT is compatible with both Imperial and Metric table tops.

Related Products

1918-C is the most advanced portable power meter in industry (see Hand-Held Optical Power Meter 1918-C, High-Performance)


• For high performance benchtop optical meter, see Optical Power Meters/Energy Meters, High Performance, 1936-C/2936-C
• For most accurate fiber optic measurement, see Fiber Optic Detectors
• For wand type detectors, see Low-Power Wand Optical Detectors
• For high power measurement, see Thermopile Detectors, High Power 818P Series
• For pulse measurement, see Pyroelectric Detectors, Energy 818E Series


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .