|  
   
  Light Test and Measurement
    Beam Analysis
    Detectors For Power Meters
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Detectors, Others
    Laser Diode Control
    Laser Diode Mounts
    Optical Power and Energy Meters
    Photonics Outlet
 Show All Product Lines
Home > Products > Light Test and Measurement > Detectors For Power Meters > Low-Power Detectors, 918D Series

Low-Power Detectors, 918D Series
Low-Power Detectors, 918D Series

  • Automatic thermal drift compensation
  • Integrated attenuator allows easy extension of measurement range, selectable from 10X to 1000X
  • Free-space and fiber optic measurements
  • Calibration data electronically stored inside detector
  • 2 m long cable allows easy integration into test systems
Compatible Power Meter Models

Product Description Product Detail Specifications Drawings Downloads 3-D Model
Product Description
The 918D Series is designed to perform similar to Newport's industry proven 818 Series low-power detector family (see Low-Power Detectors, Legacy 818 Series), while enhancing their performance with advanced features. The detectors feature integrated calibration-data storage, integrated OD1, OD2 or OD3 attenuation filter with electronic position sensing (attenuator On/Off), and temperature sensing electronics for temperature drift compensation, making the detector more accurate in environments with small temperature fluctuations. The 918D models offer one of three choices on built-in attenuation filters.
As with all other Newport detectors, the 918D Series include a full spectral response calibration utilizing NIST-traceable standards calibrated with high-precision equipment maintained in Newport’s Optical Metrology facility. Each detector is shipped with its individual calibration data, which is electronically stored inside the detector's EEPROM. A certificate of calibration as well as the actual calibration curves are shipped with the detector for attenuator and no attenuator modes.


Ordering Information
 Quantity Model Description Price
  918D-UV-OD3 Low Power Detector, UV-Si, 200–1100 nm, OD3 Attenuator, DB15 
  918D-SL-OD1 Low Power Detector, Si, 400–1100 nm, OD1 Attenuator, DB15 
  918D-SL-OD2 Low Power Detector, Si, 400–1100 nm, OD2 Attenuator, DB15 
  918D-SL-OD3 Low Power Detector, Si, 400–1100 nm, OD3 Attenuator, DB15 
  918D-IR-OD1 Low Power Detector, Ge, 780–1800 nm, OD1 Attenuator, DB15 
  918D-IR-OD2 Low Power Detector, Ge, 780–1800 nm, OD2 Attenuator, DB15 
  918D-IR-OD3 Low Power Detector, Ge, 780–1800 nm, OD3 Attenuator, DB15 
  918D-IG-OD1 Low Power Detector, InGaAs, 800–1650 nm, OD1 Attenuator, DB15 
  918D-IG-OD2 Low Power Detector, InGaAs, 800–1650 nm, OD2 Attenuator, DB15 
  918D-IG-OD3 Low Power Detector, InGaAs, 800–1650 nm, OD3 Attenuator, DB15 
  918D-BASE-KIT Base Mounting Kit, 918D, Anodized Aluminum with Flanges(1) 

1) 918D-BASE-KIT is compatible with both Imperial and Metric table tops.

Related Products

1918-C (High-Performance Hand-Held Optical Power and Energy Meter)
(Detector, post, post holder, and clamp sold separately)


• 1916-C High-Performance Hand-Held Optical Power and Energy Meter
• 1936-C/2936-C Optical Power/Energy Meters, High Performance
• 918D-IS Fiber Optic Detector, 918D-IS / 818-IS Series
• 818-ST Low-Power Wand Detectors, 818-ST Series
• 818P High Power Detectors, 818P Series
• 818E Energy Detectors, 818E Series


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .