Low Light Sensor Selection Guide

The ever-evolving technologies push the lower limit of measuring the photon energy. Look no further than Newport to find a solution for low light sensing applications. PMTs (photomultiplier tubes) from Oriel brand and APD (avalanche photodiode detectors) and femtowatt detectors from New Focus provides solutions for your measurement challenges.

Selecting a Low Light Sensor

Click Low Light Sensors to shop or browse all of our standard models, or select a product series below for more information on our products and capabilities.

Avalanche Photodiodes Features
newport_spm Silicon Photomultiplier Detectors • Compact, rugged and stable detector supplied with integrated power supply and TE cooler (-30 ˚C)
• High gain (106) resulting in similar detection capability of PMTs
• Not degradable due to excess/ambient light like PMTs
• Low bias voltages (30V)
• Low dark count rate (Typically 10 - 100 KHz/mm2)
• Large area up to 9 mm2
w_alt_1GHzAPDReceiver1647.cg 1 GHz Avalanche Photodiode Photoreceivers • Ultralow noise and fast 1-GHz bandwidth
• Adjustable gain with single-ended and differential outputs
• Built-in temperature-compensation circuit
Photomultiplier Tubes (PMTs) Features
BPT-pg6-65a Oriel Photomultiplier Tubes and Detectors • A variety of Oriel detectors working with latest Newport power meters
• End-on and side-on PMTs
• Si, Ge, and InGaAs semiconductor detectors
• Highly sensitive thermopiles complementing existing Newport thermal detectors
BPT-pg6-65a Photomultiplier Tubes • Ultimate low light level detectors
• DC or modulated light detection
• High responsivity pulsed event detection from ms down to ns
• 160 nm to 1100 nm models
BPT-pg6-65a Femtowatt Photoreceivers • High sensitivity UV detectors
• Easy to use
• End-on and Side-on models
Femtowatt Photoreceivers Features
2151 Silicon Photomultiplier Detectors • High >1011-V/W gain
• Powered by 9-V batteries
• Responsivity from the UV to the IR