The ever-evolving technologies push the lower limit of measuring the photon energy. Look no further than Newport to find a solution for low light sensing applications. PMTs (photomultiplier tubes) from Oriel brand and APD (avalanche photodiode detectors) and femtowatt detectors from New Focus provides solutions for your measurement challenges.
Selecting a Low Light Sensor
Click Low Light Sensors to shop or browse all of our standard models, or select a product series below for more information on our products and capabilities.
| Avalanche Photodiodes |
Features |
 |
Silicon Photomultiplier Detectors |
Compact, rugged and stable detector supplied with integrated power supply and TE cooler (-30 ˚C) High gain (106) resulting in similar detection capability of PMTs Not degradable due to excess/ambient light like PMTs Low bias voltages (30V) Low dark count rate (Typically 10 - 100 KHz/mm2) Large area up to 9 mm2 |
 |
1 GHz Avalanche Photodiode Photoreceivers |
Ultralow noise and fast 1-GHz bandwidth Adjustable gain with single-ended and differential outputs Built-in temperature-compensation circuit |
| Photomultiplier Tubes (PMTs) |
Features |
 |
Oriel Photomultiplier Tubes and Detectors |
A variety of Oriel detectors working with latest Newport power meters End-on and side-on PMTs Si, Ge, and InGaAs semiconductor detectors Highly sensitive thermopiles complementing existing Newport thermal detectors |
| Femtowatt Photoreceivers |
Features |
 |
Silicon Photomultiplier Detectors |
High >1011-V/W gain Powered by 9-V batteries Responsivity from the UV to the IR |