This mirror is ideal for use with ultrashort pulse lasers as a high reflectance beamsteering mirror at 45° angle of incidence. Careful thin film design and an advanced coating process results in a mirror with maximum reflectivity and bandwidth with minimum effect on pulse dispersion available in 12.7 mm, 25.4 mm, and a new 50.8 mm diameter size.
The flat mirrors are ideal for use with ultrashort pulse lasers as a high reflectance beamsteering mirror at 45° angle of incidence, and are available in 12.7 mm, 25.4 mm, and 50.8 mm diameter size. The concave mirrors are available in 25.4 mm and 50.8 mm standard sizes. The concave mirrors can be use as good substitute for lenses in focusing applications. These mirrors can also be used in pairs to design for reflective telescope systems which can effectively control the output beam size.
Newport's UF.25 mirror coating is designed to provide maximum reflectivity and bandwidth with minimum effect on pulse dispersion. This coating is intended for use with ultrashort pulse lasers as a high reflectance beamsteering mirror at 45° angle of incidence. Careful thin film design and an advanced coating process results in a broadband mirror with exceptional performance characteristics. Maximum reflectivity and bandwidth are attained by using these mirrors with s-polarized light.
The UF.25 coating is available on flat precision polished BK 7 substrates in 12.7 mm, 25.4 mm, and 50.8 diameter sizes.