|  
Sign In  Or  Create New Account
  Application Solutions
    Educational Laboratory Solutions
    Material Characterization
    Nonlinear Imaging
    Power/Energy Control Solutions
    PV Cell Calibration, Testing, and Certification
    Raman Spectroscopy
    Technical References
    Ultrafast Pulse Characterization
   
 
   
 
   
 
   
 
 Show All Product Lines
Home > Products > Application Solutions > Ultrafast Pulse Characterization > Long Scan Autocorrelator

Long Scan Autocorrelator
Long Scan Autocorrelator

Features and Benefits
  • Complete solution for performing long scanning range autocorrelations of ultrafast lasers
  • Scanning range of 160 ps with 25 fs resolution
  • Suitable for beam sizes of up to 10 mm
  • Pulse contrast measurements up to 7000:1
  • Newport digital power meter included in price of kit
  • Designed to work with Spectra-Physics® Ultrafast Ti:Sapphire lasers, OPOs and OPAs
  • All parts selected and tested to work together
Applications
  • Ultrafast Spectroscopy
  • Chirped pulse amplification
  • Metrology

Product DescriptionProduct DetailDownloadsCatalog PDF
Product Description
An autocorrelator is a versatile, easy-to-use diagnostic for measuring the pulse shape and durations of ultrafast laser pulses. Autocorrelators are capable of measuring pulse widths from both high repetition rate (MHz) oscillators and low repetition rate (kHz) amplifiers in the visible and IR wavelength range. When phase information of the pulse is not required, autocorrelation is the simplest and most affordable method for determining pulse width.

There are several commercially available autocorrelators on the market such as the Spectra-Physics PulseScout™. They are usually designed to measure pulses from a few femtoseconds to several picoseconds in duration. Very often, however, there is a need in research labs to combine the capabilities of measuring very short pulses in the range of tens of femtoseconds with the capability of measuring long pulses on the order of tens of picoseconds with femtosecond resolutions. A typical example is the stretching of a femtosecond pulse to many picoseconds for experiments where large bandwidths are required or chirped pulse amplification. More than just measuring ultrashort pulses, autocorrelators can be used to detect signals in time regions relatively inaccessible by most detectors.

The Newport long scan autocorrelator kit is a simple and cost effective solution for measuring the pulse ...



Ordering Information
 Quantity  Model  Description  Price
 
2 Weeks
 LSA-MT-KT  Long scan autocorrelator kit for Mai Tai laser  
$8999.00
 
Available Today
 M-LSA-MT-KT  Long scan autocorrelator kit for Mai Tai laser, Metric  
$8999.00

Please see Application Note 27 .
* The software included with this product is for reference only. It has been tested in the experimental setup described in the application note. The software will need to be customized by the user for additional experimental requirements. At the present time, Newport provides limited support for this software and any concern should be discussed with Newport before purchasing the product. Please contact our sales representative at toll free number 1-800-222-6440 or email at tech@newport.com to know more about this product.


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .