|  
   
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
    Laser Accessory Kits
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Laser Accessory Kits > Long Scan Autocorrelator

Long Scan Autocorrelator
Long Scan Autocorrelator

Features and Benefits
  • Complete solution for performing long scanning range autocorrelations of ultrafast lasers
  • Scanning range of 160 ps with 25 fs resolution
  • Suitable for beam sizes of up to 10 mm
  • Pulse contrast measurements up to 7000:1
  • Newport digital power meter included in price of kit
  • Designed to work with Spectra-Physics® Ultrafast Ti:Sapphire lasers, OPOs and OPAs
  • All parts selected and tested to work together
Applications
  • Ultrafast Spectroscopy
  • Chirped pulse amplification
  • Metrology

Product Description Product Detail Downloads Catalog PDF
Product Description
An autocorrelator is a versatile, easy-to-use diagnostic for measuring the pulse shape and durations of ultrafast laser pulses. Autocorrelators are capable of measuring pulse widths from both high repetition rate (MHz) oscillators and low repetition rate (kHz) amplifiers in the visible and IR wavelength range. When phase information of the pulse is not required, autocorrelation is the simplest and most affordable method for determining pulse width.

There are several commercially available autocorrelators on the market such as the Spectra-Physics PulseScout™. They are usually designed to measure pulses from a few femtoseconds to several picoseconds in duration. Very often, however, there is a need in research labs to combine the capabilities of measuring very short pulses in the range of tens of femtoseconds with the capability of measuring long pulses on the order of tens of picoseconds with femtosecond resolutions. A typical example is the stretching of a femtosecond pulse to many picoseconds for experiments where large bandwidths are required or chirped pulse amplification. More than just measuring ultrashort pulses, autocorrelators can be used to detect signals in time regions relatively inaccessible by most detectors.

The Newport long scan autocorrelator kit is a simple and cost effective solution for measuring the pulse ...


Ordering Information
 Quantity Model Description Price
  LSA-MT-KT Long scan sutocorrelator kit for MaiTai laser 
  M-LSA-MT-KT Long scan sutocorrelator kit for MaiTai laser, Metric 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .