|  
   
  Light Sources
    Accessories for Oriel Light Sources
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Arc Sources
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Accessories for Oriel Light Sources > Liquid Filters for Oriel® Light Sources

Liquid Filters for Oriel® Light Sources
Liquid Filters for Oriel<sup>&#174;</sup> Light Sources
Liquid Filter

  • Passes UV and VIS and reduces IR
  • Protects optics from the damaging heat of the IR

Product Description Product Detail Catalog PDF
Product Description
Liquid filters are useful for applications where the infrared is not required, and its heating effect is a problem. With our high powered sources (500 to 1600 W), they are a necessity if you are using other optical components. (Another alternative is a dichroic beam turner;see Oriel® Beam Turning Assemblies .)
These filters use a fused silica window to transmit down to 250 nm; the NIR is absorbed by the liquid. The aluminum models take distilled water only. The steel models can take water, or copper or nickel sulfate solutions. Copper and nickel sulfate solutions prevent the growth of organics. Normal laboratory precautions should be taken when working with these solutions.


Ordering Information
 Quantity Model Description Price
  61945 Liquid Filter for Light Source, Aluminum, 1.5 Inch Series 
  6123NS Liquid Filter for Light Source, Aluminum, 2 Inch Series 
  6214 Liquid Filter for Light Source, Aluminum, 3 Inch Series 
  6117 Liquid Filter for Light Source, Steel, 1.5 Inch Series 
  6127 Liquid Filter for Light Source, Steel, 2 Inch Series 
  6227 Liquid Filter for Light Source, Steel, 3 Inch Series 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .