|  
   
  Optics
    Accessories
    Beamsplitters
    Cylindrical and Specialty Lenses
    Diffraction Gratings
    DIscount Optics
    High-Energy Optics
    Lens Selection Tutorial
    Mirrors
    Optical Filters
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Optical Systems
    Optics Sets
    Polarization Optics
    Prisms
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
 Show All Product Lines
Home > Products > Optics > Optical Filters > Linear Variable Metallic Neutral Density Filters

Linear Variable Metallic Neutral Density Filters
Linear Variable Metallic Neutral Density Filters

  • Linear variable attenuator
  • Linear variable beamsplitter
  • Visible to NIR
  • Individual filters, or matched pairs to eliminate the density gradient over larger apertures

Product Description Product Detail Specifications Drawings Catalog PDF
Product Description
These ND filters provide linearly varying attenuation or beamsplitting in the visible and NIR region. Attenuation is achieved by a thin film of aluminum protected with an overcoat, and variable beamsplitting is an added benefit of the inherent reflectivity of aluminum. The BK 7 or UV fused silica substrates have a slight wedge between the faces to eliminate unwanted fringe patterns and cavity feedback, and the rear surface is also antireflection coated for the broadband visible range.


Ordering Information
 Quantity Model Description Price
  Individual Filters  
  31W00ML.1 Linear Variable Metallic Neutral Density Filter, BK 7, 79.4 x 25.4mm, 0.08-2.0 OD, £2l 
  31Y02ML.1 Linear Variable Metallic Neutral Density Filter, BK 7, 79.4 x 25.4mm, 0.08-2.0 OD, £2l 
  Matched Filter Pairs  
  31W00MP-ML.1 Linear Variable Metallic Neutral Density Matched Filter Pair, UV Fused Silica, 79.4 x 25.4mm, 0.08-2.0 OD, £1l 
  31Y02MP-ML.1 Linear Variable Metallic Neutral Density Matched Filter Pair, UV Fused Silica, 79.4 x 25.4mm, 0.08-2.0 OD, £1l 


925B Compensated Attenuators include a matched pair of these filters, providing high resolution intensity control without introducing a gradient in the intensity distribution (see Compensated Attenuators).


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .