Grid markings are included as a standard feature on all Newport tables
40 years ago, a group of engineers and scientists began building vibration control solutions for the emerging optics and photonics industry. Through the years, Newports vibration control solutions have helped scientists and engineers develop revolutionary products and foster amazing discoveries. Today, Newport is the recognized leader in vibration control and our commitment to our customers is stronger than ever.
To celebrate our 40th anniversary we are offering a limited quantity of special edition optical tables that pay tribute to our heritage and collaborative achievements in laser research and aerospace. The limited edition tables are available in our RS4000 and RS2000 Series optical table line with your choice of moonwalk, crystal or spectrum edge finish. RS4000 series tables are available in moonwalk or crystal edge finish. RS2000 Series optical tables are available in crystal or prism edge finish. The limited edition tables are available in 4(1.2m) x 6(1.8m), 4(1.2m) x 8(2.4m) and 4(1.2m) x 10(3.0m) in both 8 (203mm) and 12(305mm) thicknesses.
Specifications
| Working Surface |
400 Series ferromagnetic stainless steel 3/16 in. (4.8 mm) thick with integrated damping layer |
| Surface Flatness [in. (mm)] |
±0.004 (±0.1), over 2 ft. (600 mm) square |
| Core Design |
Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. (0.25 mm) Steel sheet materials, 0.030 in. (0.76 mm) Triple core interface |
| Tuned Damping |
Narrowband hydraulic vibration absorbers |
| Broadband Damping |
Constrained layer core, damped working surface and composite edge finish |
| Mounting Holes |
1/4-20 holes on 1 in. grid (M6-1.0 holes on 25 mm grid), 0.5 in. borders (12.5 mm borders) |
| Hole/Core Sealing |
Easy clean conical cup 0.75 in. (19 mm) deep, Non-corrosive high impact polymer material |
|
Typical Table Performance Values |
RS-4000
|
RS-2000
|
| Maximum Dynamic Deflection Coefficient |
0.4 x 10-3 |
0.8 x 10-3 |
| Maximum Relative Motion Value [in. (mm)]* |
<3.0 x 10-9 (<7.6 x 10-8) |
<8.0 x 10-9 (<2.0 x 10-7) |
| Deflection Under Load [in. (mm)] |
<5.0 x 10-5 in. (<1.3 x 10-3 mm) |
<5.0 x 10-5 (<1.3 x 10-3) |
Note: All typical performance values are for 12 in. thick tables.
*Calculated and verified by interferometric testing in relatively quiet lab; table on isolators.
Calculated and verified for a 250 lb (114 kg) load placed in the center of a 12 in. table.
RS4000
RS2000