|  
Sign In  Or  Create New Account
  Light Test and Measurement
    Beam Analysis
    High Speed Photodiode Detectors
    Low Light Sensing
   
 
   
 
   
 
   
 
    Optical Detectors For Power Meters
    Optical Power Meter
 Show All Product Lines
Home > Products > Light Test and Measurement > Low Light Sensing > Single-Photon Counting Detectors, PCD Series

Single-Photon Counting Detectors, PCD Series
Single-Photon Counting Detectors, PCD Series
Photon Counting Detector

  • Low Timing-Jitter (< 200ps) and low after-pulsing
  • Excellent Photon Detection Efficiency at blue/red wavelengths (> 23%)
  • TTL output (pulse indicates photon arrival time)
  • Low operating voltages (<35V)
  • Integrated TE cooler for dark count reduction
  • Integrated wall mounted power supply
  • Modules available in 20 or 100 µm versions, with optional fiber coupled output
  • USB Interface with integrated software environment and DLL libraries
Applications
  • Confocal Microscopy
  • Fluorescence Lifetime Measurement
  • Photon Correlation Spectroscope
  • Biological Sensors
  • Microarray Scanning
  • DNA Biochips/Sequencing
  • Bio/Chemical Sensors
  • Scientific Instrumentation
  • Proteomics/Protein Biochips
  • Point-of-use biological warfare detection
  • Flow Cytometry
  • Capillary Electrophoresis

Product DescriptionProduct DetailSpecificationsDrawingsDownloads Related Products
Product Description
Newport's new Single-Photon Counting Device is the first miniature photon counting system on the market, making it ideal for lab use and industrial system integration. It features a new quenching architecture which stacks with cooling and communication boards for enhanced functionality. The sensor is hermetically sealed and seated on a thermoelectric cooler controlled by the cooler board for applications that require extremely low Dark Count. The USB Interface Board significantly simplifies the task of integrating the PCD into any measurement system as its integrated counter functionality eliminates the requirement for a separate data acquisition system. DLL and LabVIEW drivers supplied with the USB Interface enable the user to easily integrate the module into their system, while the compatibility with Integrated Software Environment (ISE) graphical user interface makes system monitoring and configuration extremely user friendly. This ease of integration, combined with the compact and miniature form factor of the product makes the PCD an attractive tool for demanding setups. The detectors comes with either a 20 or 100 µm sensor, and with an optional C-Mount adapter available for attaching filters and light collection lenses.
In combination with the high resolution Photon Timing Modules (see Photon Timing Module, HRTM Series), ...



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 PCD20  20um Single-Photon Counting Detector, Quench, USB, Power Supply, Cooling  
$3840.00
 
7 Weeks
 PCD100  100um Single-Photon Counting Detector, Quench, USB, Power Supply, Cooling  
$3840.00
 
7 Weeks
 PCD100-F  100um Single-Photon Counting Detector, Quench, USB, Power Supply, Cooling, FC  
$4700.00
 
Available Today
 PCD-CM  C-Mount Adaptor - Optional  
$249.00


Related Products

For a high resolution timing module to enable time-resolved experiments, see Single-Photon Counting Detectors, PCD Series


• For general purpose NIST traceable detector needs, see Low-Power Photodetectors, 918D Series
• For a calibrated wand detector, see UV/Si Detectors, Wand
• For a convenient power meter that has benchtop performance, see Optical Power Meter, High-Performance Hand-Held, 1918-C
• If you need a laser diode module for a light source, see Laser Diode Modules, CW


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .