|  
Sign In  Or  Create New Account
  Light Test and Measurement
    Beam Analysis
    High Speed Photodiode Detectors
    Low Light Sensing
   
 
   
 
   
 
   
 
    Optical Detectors For Power Meters
    Optical Power Meter
 Show All Product Lines
Home > Products > Light Test and Measurement > Low Light Sensing > Avalanche Photodiode Detectors, High Gain, SPM Series

Avalanche Photodiode Detectors, High Gain, SPM Series
Avalanche Photodiode Detectors, High Gain, SPM Series

  • Compact, rugged and stable detector supplied with integrated power supply and TE cooler (-30 ˚C)
  • High gain (106) resulting in similar detection capability of PMTs
  • Not degradable due to excess/ambient light like PMTs
  • Low bias voltages (30V)
  • Low dark count rate (Typically 10 - 100 KHz/mm2)
  • Large area up to 9 mm2
Applications
  • Fluorescence lifetime measurements
  • Biological sensors
  • Scanning microarrays
  • DNA biochips/sequencing
  • Proteomics/Protein Biochips
  • Point-of-use biological agent detection
  • Confocal microscopy
  • Environmental monitoring
  • Homeland security
  • Flow cytometry
  • Capillary electrophoresis
  • Range finding

Product DescriptionProduct DetailSpecificationsDrawingsDownloads Related Products
Product Description
The SPM Series High Gain Avalanche Photodiodes (APD), also known as Silicon Photomultipliers (SPM or SiPM), are a new solid state alternative to the aging Photomultiplier Tube (PMT) technology. This new type of avalanche detectors combines the high gain (106) and high quantum efficiency of the PMT with the well appreciated benefits of silicon including small size, low operating voltage, robustness, reliability, magnetic field insensitivity, tolerance of excess/ambient light and suitability for miniaturization. In addition, a novel design allows a high signal to noise ratio and a very fast pulse response. PMTs are to light bulbs as the SPMs are to LEDs. Whether your application is a large area radiation detection, a benchtop instrument or a full-scale laboratory analysis instrument, the SPM Series detectors will provide significant benefit over existing detector platforms.
These high gain detectors consist of an array of Geiger mode avalanche photodiodes, each individually coupled to integrated quench electronics. Geiger mode APDs have extremely high internal amplification that allows single photon sensitivity at room temperature. The output of a Geiger mode APD is an identical, fixed charge or current pulse for each single photon detected. By connecting an array of Geiger mode avalanche photodiodes in parallel, ...



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 SPM1Q-T  Silicon Photomultiplier, High Gain APD, 1x1mm, QE Optimized, Transimpedance Amp.  
$3050.00
 
Available Today
 SPM1D-T  Silicon Photomultiplier, High Gain APD, 1x1mm, DR Optimized, Transimpedance Amp.  
$3050.00
 
8 Weeks
 SPM3Q-T  Silicon Photomultiplier, High Gain APD, 3x3mm, QE Optimized, Transimpedance Amp.  
$3370.00
 
8 Weeks
 SPM3D-T  Silicon Photomultiplier, High Gain APD, 3x3mm, DR Optimized, Transimpedance Amp.  
$3370.00
 
Available Today
 SPM-CM  C Mount Adaptor  
$249.00
 
Available Today
 SPM-F  FC Adapter for Fiber Coupling  
$329.00

APD = Avalanche Photodiode

QE = Quantum Efficiency

DR = Dynamic Range


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .