|  
Sign In  Or  Create New Account
  Light Test and Measurement
    Beam Analysis
    Detectors For Power Meters
    High Speed Photodiode Detectors
    Laser Diode Control
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Diode Mounts
    Low Light Sensing
    Optical Power and Energy Meters
    Photonics Outlet
 Show All Product Lines
Home > Products > Light Test and Measurement > Laser Diode Control > High-Power Laser Diode Driver, 5700 Series

High-Power Laser Diode Driver, 5700 Series
High-Power Laser Diode Driver, 5700 Series

  • One of the highest CW current driver available in market, up to 150A
  • Compliance voltage up to 30V to accommodate a diode stack
  • Capable of both CW and pulsed operation
  • Advanced laser diode protection schemes
  • USB2.0 interface with very simple-to-use, intuitive front panel controls
  • Requires a NEMA L6-30 type wall plug receptacle (US only)
  • Analog Control Input for remote current setting
  • Analog monitor outputs available for I-V plots

Product DescriptionProduct DetailSpecificationsDownloads
Product Description
Newport Corporation, a widely known leader in laser diode control and test instruments, introduces all new 5700 Series High Power Laser Diode Drivers, available in a 150 A – 20 V and a 100 A – 30 V configuration. Ideal for R&D, manufacturing, and quality control, the products are capable of operating in either CW (continuous wave) or pulsed current mode, either locally or remotely controlled. The diode laser driver is perfect for driving multiple high-power laser diode bar stacks connected in series as well as a single bar. A full LIV characterization of laser diodes is attainable via fast USB2.0 interface, with a software driver that comes with the instrument. Incorrect settings are prevented during the setup mode to protect the laser diode. When power is turned off, program settings are saved in non-volatile memory. Users can change setup parameters as needed to facilitate multiple test requirements. Complete laser diode protection is provided, including transient detection and filtering, intermittent contact protection, independent current limit and power limit settings, output off shorting circuits and a slow turn on sequence. The laser diode drivers require a NEMA L6-30 wall pulg type, while the -INTL versions come with bare wires ...



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 5700-100  High-Power Laser Diode Driver, 100 A, 30 V  
$8900.00
 
11 Weeks
 5700-100-intl  High-Power Laser Diode Driver, 100 A, 30 V, Bare Wires  
$8900.00
 
11 Weeks
 5700-150  High-Power Laser Diode Driver, 150 A, 20 V  
$8900.00
 
11 Weeks
 5700-150-intl  High-Power Laser Diode Driver, 150 A, 20 V, Bare Wires  
$8900.00
 
Available Today
 90017470  USB2.0 Cable, Type A to Type B, 1 m (40 in.), RoHS  
$8.00
 
Available Today
 90018680  DB25 Interlock Connector, RoHS (included in 5700)  
$12.00


Related Products

For an accurate Peltier cooler control, consider Model 3150 (see Advanced High-Power Temperature Controller, 3150)



(Detectors, posts, and post holders sold separately)
A Benchtop Power Meter for a complete LIV measurement capability (Optical Power/Energy Meters, High Performance )


Integrating Sphere Measurement Systems (Integrating Spheres, 819M Series )
High Power Laser Diode Mounts (High-Power Laser Diode Mounts)
Thermopile Detectors (Thermopile Detectors, High Power 818P Series)
Pyroelectric Detectors (Pyroelectric Detectors, Energy 818E Series)


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .