|  
   
  Light Test and Measurement
    Beam Analysis
    Detectors
    Photonics Outlet
    Power and Energy Meters
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
 Show All Product Lines
Home > Products > Light Test and Measurement > Power and Energy Meters > 1935-C/2935-C and 1935T-C/2935T-C High-Performance Optical Meters

1935-C/2935-C and 1935T-C/2935T-C High-Performance Optical Meters
1935-C/2935-C and 1935T-C/2935T-C  High-Performance Optical Meters
2935-C High Performance Dual-Channel Power and Energy Meter
(Detector, post, post holder, and clamp sold separately)

  • Measurement rep-rates up to 10 kHz
  • True rms measurements
  • Power measurements, 1 pW – 20 kW
  • Pulsed and integrated energy measurements, 7 µJ to 20 kJ
  • Frequency measurement of pulses up to 250 kHz
  • Accelerated thermopile based power measurements with fast prediction algorithm
  • USB data transfer up to 8 Mbps
  • Large variety of programmable input and output controlling triggers
  • Sophisticated automation capabilities in testing and laboratory applications

Product Description Product Detail Specifications Downloads
Product Description
For applications requiring measurement of low-power, high-power or energy of continuous or pulsed light sources, Newport’s models 1935-C/2935-C and 1935T-C/2935T-C instruments have broken the barrier of temporal measurement performance with calibrated results. This series of power/energy meters have the ability to handle repetition-rates of up to 10 kHz at a sampling rate of 250 kHz.
Pulse, peak-to-peak and DC source measurements can be displayed in units of W, dBm, dB, J, A, and V. Simultaneous measurements of a variety of light sources operating at different power levels and wavelengths can be performed with our Dual-Channel 2935-C and 2935T-C Series Optical Meters.
Low-power measurements, of pW to several Watts can be accomplished with any one of Newport’s 918D Series Silicon (Si), Germanium (Ge) or Indium Gallium Arsenide (InGaAs) Detectors, covering 190–2550 nm wavelengths (see Low-Power Detectors). The 918D Series includes the model 918D-IG-C1 Detector with a built-in Peltier cooler, designed to work with models 1935T-C and 2935T-C Power/Energy Meters. The internal TE cooler drive electronics featured in these instruments replace an external benchtop driver, providing a more economical and space-saving solution. All 918D Series Detectors have a built-in temperature sensor utilized for sensing and actively compensating for temperature-induced measurement fluctuations. ...


Ordering Information
 Quantity Model Description Price
  1935-C High-Performance Optical Power/Energy Meter 
  1935T-C High-Performance Optical Power/Energy Meter with Built-in TE Cooler Controller 
  2935-C High-Performance Dual-Channel Optical Power/Energy Meter 
  2935T-C High-Performance Dual-Channel Power/Energy Optical Meter with TE Cooler Controller 
  841-DIN(1) Mini-DIN to DB15 Detector Adapter for 818/CAL Series Detectors 
  PM1-RACK Rack Mount Kit, Single 
  PM2-RACK Rack Mount Kit, Dual 
  DET-ADAP-PD(2) BNC-to-DB15 adapter for third party detectors 

(1) This adapter is required when using 818 Series Low-power detectors.

(2) This adapter allows the Newport meters to read third party detectors in current (Amps) only.
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .