Technical Information
From UV to the IR, Pulsed or Continuous, Low to High power, Oriel Light Sources Have You Covered
Newport's Oriel® Instruments light source offerings are varied and significant. With so many options, it can be difficult to choose the best system for your application. For light source technical information, see the links to the right. For a summary of the major advantages of each type of light source see below. Also, don't hesitate to contact us directly at (800) 714-5393 or oriel.sales@newport.com to consult with our Light Sources specialists to ensure that you choose the right light source for your application.
What Type of Light Source Do I Need?
Ask yourself the following questions to help determine the type of light source required:
1) Do I need a continuous or a pulsed light source?
We have a large selection of pulsed light sources as well as UV to far-IR continuous sources. See the information below on what we offer.
2) What wavelength(s) or wavelength region do I need?
Using the information below you can match a light source to your wavelength requirements.
3) What output power do i need?
You can use the spectral irradiance curves for the lamps to help you calculate the output power from an Oriel light source. You may need to compare the results of of several light sources to get the desired power at the required wavelength(s), as a almps input power is not directly correlated to output power.
Continuous (CW) Light Sources
| Type |
Wavelength Range |
Features |
 |
Deuterium Light Sources |
160 to 400 nm |
Light source with the lowest wavelength output Preferred source for UV spectroscopy for best S/N Smooth continuous UV spectrum Negligible VIS-IR output |
 |
Arc Lamp Sources |
200 to 2500 nm |
Produces highest irradiance of small targets Has small, high irradiance arc Intense UV output Can simulate the solar spectrum |
 |
Solar Simulators |
400 to 1100 nm |
Best match to natural sunlight Compliant to content, uniformity, and stability standards Used to test solar cells, sun screen, and materials for photo-stability |
 |
Quartz Tungsten Halogen (QTH) Sources |
240 to 2700 nm |
Excellent stability Ideal for radiometric and photometric applications High total visible output Easy and inexpensive to operate |
 |
Infrared Elements |
700 nm to 40 µm |
Excellent for IR spectroscopy Models covering various IR regions Long Life |
 |
HeNe Lasers |
493 nm, 633 nm, 1.52 µm or 3.39 µm |
Clean TEM00 mode Low cost Visable output is ideally suited for alignment |
 |
Calibration Sources |
Various |
Easy to use tool for calibrating spectral instruments Intense, descrete UV, VIS and NIR spectral lines Highly stable long-term output |
 |
Monochromator Illuminators |
Various |
Focused output matched to 1/8 and 1/4 m monochromators High performance, stability and safety Deuterium, Arc, QTH lamps or IR elements |
 |
Fiber Optic Illuminators |
Various |
Refractive optics for superior beam quality Compact, econimical and easy to operate Deuterium, Arc, QTH lamps or IR elements |
Spectral Irradiance Data
Spectral irradiance curves for our lamps and solar simulators can be found below. Please review Using Spectral Irradiance Curves and Information on Spectral Irradiance Data for more information on how to use the curves,a nd how the data was obtained.