|
|
| Oriel Class A Solar Simulators |
|
|
|
|
Features
|
-
Complete line of Class A products from 2x2" to 8x8" output beam sizes- Factory certified Class A CW systems per IEC 904-9, JIS C 8912, and ASTM E 927-05
- Long-lived, highly reliable instruments designed specifically for 24/7 production environments
- Temperature sensors and interlocks ensure operator safety
- Convenient user features simplify operation
|
|
|
|
Product Description
Product Detail
Specifications
Downloads
Catalog PDF
|
Product Description
With over 30 years of proven performance and rugged durability built into our solar simulator product family, Newport Corporations Oriel Class A systems take solar simulation to the next level. Certified to IEC 904-9, JIS C 8912, and ASTM E 927-05 standards, these large area sources use a xenon lamp and proprietary filter to meet, efficiently and reliably, Class A performance parameters without compromising the 1 sun output power. The result is a cost-effective system designed for continuous operation in a 24/7 production environment all backed by our global service and support network.
With over 30 years of proven performance and rugged durability built into our solar simulator product family, Newport Corporations Oriel Class A systems take solar simulation to the next level. Certified to IEC 904-9, JIS C 8912, and ASTM E 927-05 standards, these large area sources use a xenon lamp and proprietary filter to meet, efficiently and reliably, Class A performance parameters without compromising the 1 sun output power. The result is a cost-effective system designed for continuous operation in a 24/7 production environment all backed by our global service and support network.
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Ordering Information | Oriel Class A Solar Simulators | | Quantity | Model | Description | Price | | | 92250A | Class A Solar Simulator, JIS C 8912, 150 W, 2 x 2 in. <±6° Collimated Output | | | | 92251A | Class A Solar Simulator, ASTM E 927-05, 150 W, 2 x 2 in. <±6° Collimated Output | | | | 91159A | Class A Solar Simulator, IEC 904-9, 150 W, 2 x 2 in. <±6° Collimated Output | | | | 91195A | Class A Solar Simulator, IEC 904-9, 450 W, 4 x 4 in. <±4° Collimated Output | | | | 92199A | Class A Solar Simulator, IEC 904-9, 1000 W, 6 x 6 in. <±3° Collimated Output | | | | 93194A | Class A Solar Simulator, IEC 904-9, 1600 W, 8 x 8 in. <±2° Collimated Output | |
| | *The lamp supply power can be adjusted to match 1 sun while maintaining Class A requirements throughout the life of the lamp. | Replacement Lamps and Filter | |
| Quality of Match | Model | Description | Price | | | 6256 | Replacement Lamp, 150 Watt Xenon | | | | 6258A | Replacement Arc Lamp, 300 W Xenon, Class A Solar Simulator | | | | 6266 | Replacement Lamp, 450 Watt Xenon Short Arc, Ozone Free | | | | 6271A | Replacement Arc Lamp, 1000 W Xenon, Class A Solar Simulator | | | | 62713 | Replacement Lamp, 1600 Watt Xenon, Ozone Free | | | | 81088A | Air Mass Filter, 1.5 G | |
| |
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|