|  
   
  Light Sources
    Accessories for Oriel Light Sources
    Arc Sources
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Arc Sources > Oriel Apex Arc Lamp Sources

Oriel Apex Arc Lamp Sources
Oriel Apex Arc Lamp Sources
66450 Apex Arc Source

  • New! Oriel Apex Sources with a Rear Reflector available
  • Fully integrated, compact, economical systems
  • Run 50 to 200 W short arc lamps
  • Highly collimated, 1.3 inch diameter output beams
  • Fixed power operation - no voltage or current adjustments required

Product Description Product Detail Specifications Drawings Downloads Catalog PDF
Product Description
New! Oriel Apex Sources with a Rear Reflector are now available. Potentially up to 60 % throughput improvement can be achieved, as a portion of the backwards emitted radiation is captured to the output.

Apex is our answer to Researchers who need a simple-to-use, low wattage, economically priced UV-NIR source. This new family of orc sources uses an integrated housing - the lamp, electronics and condensing optics are in a single enclosure. The lamp is held in a pre-aligned base - no need for lamp adjustments. The power supply is pre-set to operate the specified lamp - you don't need to adjust the current or voltage. Simply install the lamp, turn the source on, and you're ready to begin working.
We offer Apex systems to run 50 to 200 W Hg, Xe, and Hg(Xe) lamps, and the new EmArc™ Enhanced Metal Arc lamp. We also offer Deuterium Apex Systems, Quartz Tungsten Halogen Apex Systems, and IR Apex Systems.


Ordering Information

Apex Arc Sources
 Quantity Model Description Price
  Apex Sources with Rear Reflector
  71213 Apex Arc Lamp Source, Rear Reflector, 75W Xe, High Stability, 1.3 inch Dia. Beam, 0.52° Divergence 
  71214 Apex Arc Lamp Source, Rear Reflector, 75W Xe, Ozone Free, 1.3 inch Dia. Beam, 0.18° Divergence 
  71215 Apex Arc Lamp Source, Rear Reflector, 100W Xe, Ozone Free, 1.3 inch Dia. Beam, 0.29° Divergence 
  71228 Apex Arc Lamp Source, Rear Reflector, 150W Xe, Ozone Free, 1.3 inch Dia. Beam, 0.13° Divergence 
  71229 Apex Arc Lamp Source, Rear Reflector, 200W Hg(Xe), Ozone Free, 1.3 inch Dia. Beam, 0.1° Divergence 
  71216 Apex Arc Lamp Source, Rear Reflector, 50W Hg, 1.3 inch Diameter Output Beam, 0.78° Divergence 
  71217 Apex Arc Lamp Source, Rear Reflector, 100W Hg, 1.3 inch Diameter Output Beam, 0.53° Divergence 
  71231 Apex Arc Lamp Source, Rear Reflector, 200W Hg, 1.3 inch Diameter Output Beam, 0.78° Divergence 
  71232 Apex Arc Lamp Source, Rear Reflector, 200W Enhanced Metal Arc, 1.3 inch Dia. Beam, 0.35° Divergence 
  Standard Apex Sources
  66450 Apex Arc Lamp Source, Standard, 75W Xe, High Stability, 1.3 inch Diameter Beam, 0.52° Divergence 
  66451 Apex Arc Lamp Source, Standard, 75W Xe, Ozone Free, 1.3 inch Diameter Beam, 0.18° Divergence 
  66452 Apex Arc Lamp Source, Standard, 100W Xe, Ozone Free, 1.3 inch Diameter Beam, 0.29° Divergence 
  66453 Apex Arc Lamp Source, Standard, 150W Xe, Ozone Free, 1.3 inch Dia. Beam, 0.13° Divergence 
  66454 Apex Arc Lamp Source, Standard, 200W Hg(Xe), Ozone Free, 1.3 inch Dia. Beam, 0.1° Divergence 
  66455 Apex Arc Lamp Source, Standard, 200W Hg, 1.3 inch Diameter Output Beam, 0.78° Divergence 
  66456 Apex Arc Lamp Source, Standard, 200W Enhanced Metal Arc, 1.3 inch Dia. Beam, 0.78° Divergence 
  66457 Apex Arc Lamp Source, Standard, 200W Hg, 1.3 inch Diameter Output Beam, 0.78° Divergence 
  66458 Apex Arc Lamp Source, Standard, 200W Enhanced Metal Arc, 1.3 inch Dia. Beam, 0.35° Divergence 

*To substitute an ozone producing lamp for an ozone free lamp, contact a Sales Engineer.

Replacement Lamps
 Quantity Model Description Effective Arc Size
W x H (mm)
 Price
  6247 Replacement Lamp, Xenon, High Stability, 75 W 1.0 x 1.5 
  6263 Replacement Lamp, Xenon, 75 W, Ozone Free 0.25 x 0.5 
  6257 Replacement Lamp, Xenon, 100 W, Ozone Free 0.4 x 0.8 
  6255 Replacement Lamp, Xenon, 150 W, Ozone Free 0.5 x 2.2 
  6292 Replacement Lamp, Hg(Xe), 200 W, Ozone Free 0.5 x 1.5 
  6282 Replacement Lamp, Mercury, 50 W 0.2 x 0.35 
  6281 Replacement Lamp, Mercury, 100 W 0.25 x 0.25 
  6283NS Replacement Lamp, Mercury, 200 W 0.6 x 2.2 
  6297 Replacement Lamp, EmArcTM Enhanced Metal Arc, 200 W 0.3 x 1.0 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .