|  
   
  Optics
    Accessories
    Beamsplitters
    Cylindrical and Specialty Lenses
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Diffraction Gratings
    DIscount Optics
    High-Energy Optics
    Lens Selection Tutorial
    Mirrors
    Optical Filters
    Optical Systems
    Optics Sets
    Polarization Optics
    Prisms
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
 Show All Product Lines
Home > Products > Optics > Cylindrical and Specialty Lenses > Light Shaping Diffusers®

Light Shaping Diffusers®
Light Shaping Diffusers®

  • Homogenizes a light source
  • Controls the emission pattern
  • Superior transmission efficiency
  • Kits contain four diffusers
  • 25 and 50 mm diameter sizes

Product Description Product Detail Specifications Catalog PDF
Product Description
Light Shaping Diffusers® smooth and homogenize hot spots and uneven light distribution while providing uniform light in critical applications. These diffusers also precisely shape, control and distribute light into a specific cone angle.


Ordering Information
 Quantity Model Description Price
  Circular Kits
  10DKIT-C1 Circular Light Shaping Diffuser Kit, Narrow, 25.4 Dia, 0.5°, 1°, 5°, 10°  
  10DKIT-C2 Circular Light Shaping Diffuser Kit, Medium, 25.4 Dia, 10°, 15°, 20°, 25° 
  10DKIT-C3 Circular Light Shaping Diffuser Kit, Wide, 25.4 Dia, 30°, 40°, 60°, 80° 
  20DKIT-C1 Circular Light Shaping Diffuser Kit, Narrow, 50.8 Dia, 0.5°, 1°, 5°, 10°  
  20DKIT-C2 Circular Light Shaping Diffuser Kit, Medium, 50.8 Dia, 10°, 15°, 20°, 25° 
  20DKIT-C3 Circular Light Shaping Diffuser Kit, Wide, 50.8 Dia, 30°, 40°, 60°, 80° 
  Elliptical Kits
  10DKIT-E1 Elliptical Light Shaping Diffuser Kit, Narrow, 25.4 Dia, 0.2x10°, 0.2x40°, 2x10°, 10x20° 
  10DKIT-E2 Elliptical Light Shaping Diffuser Kit, Medium, 25.4 Dia, 2°x60°, 5°x30°, 10°x60°, 20°x80° 
  10DKIT-E3 Elliptical Light Shaping Diffuser Kit, Wide, 25.4 Dia, 25x95°, 35x70°, 35x95°, 40x80°  
  20DKIT-E1 Elliptical Light Shaping Diffuser Kit, Narrow, 50.8 Dia, 0.2x10°, 0.2x40°, 2x10°, 10x20° 
  20DKIT-E2 Elliptical Light Shaping Diffuser Kit, Medium, 50.8 Dia, 2°x60°, 5°x30°, 10°x60°, 20°x80° 
  20DKIT-E3 Elliptical Light Shaping Diffuser Kit, Wide, 50.8 Dia, 25x95°, 35x70°, 35x95°, 40x80°  

For custom diffusion angles, custom sizes, unmounted and custom substrates, or a volume quote, please contact Newport.

Selection Guide
Narrow diffusers maintain source collimation for use with lenses; popular for LED or LD homogenization.

Medium diffusers are used for general applications.

Wide diffusers are used for source arrays, ring lights, backlights, and rear display screens.
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .